![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/LG-098460-WEB-F.jpg)
20 COLIERE 3,5X140 COLRING
Legrand
20 COLIERE 3,5X140 COLRING
REF. 098460
EAN.
3245060984601
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Band width | 3.5 mm |
---|---|
Length belt/tape/tie | 140 mm |
Tie thickness | 1.2 mm |
Min. tensile strength | 130 N |
Operating temperature | -40-75 °C |
Mounting temperature | -10-40 °C |
Model | Internal toothing |
Band closure | Plastic lip/-cam |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Untreated |
UV-stable according to ASTM D6779 | No |
---|---|
Halogen free | Yes |
Colour | Colourless |
Transparent | No |
Fluorescent | No |
Text strip | None |
Solvable fastener | No |
Type of fastening | None |
VG approval | Yes |
MIL approval | Yes |
UL approval | Yes |