-
Rated voltage
-
End plate model
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Partition model
-
Partition model
-
Number of bridged clamps
-
Modular spacing
-
Modular spacing
-
Snap in
-
Type of electrical connection 1
-
Type of electrical connection 1
-
Model
-
Mounting method
-
Type of electrical connection 2
-
Type of electrical connection 2
-
Mounting method
-
Mounting method
-
Number of levels
-
With shock protection
-
Number of clamp positions per level
-
Insulated
-
Thickness
-
Thickness
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Closing plate required
-
Material insulation body
-
Type of slitting
-
Internally connected stages
-
Operating temperature
-
With integrated test socket
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Inflammability class of insulation material according to with UL94
-
Inflammability class of insulation material according to with UL94
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Colour
-
Colour
-
Colour
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/039010-LEGRAND-1000.jpg)
Cablu Viking 3 - pas 42
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/039011-LEGRAND-1000.jpg)
Cablu Viking 3 - pas 55
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/039013-LEGRAND-1000.jpg)
Bloc de jonctiune Viking 3 - jonctiune pentru papuci-jonctiune pentru papuci - pas 36
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/039014-LEGRAND-1000.jpg)
Bloc de jonctiune Viking 3 - jonctiune pentru papuci-jonctiune pentru papuci - pas 42
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/039015-LEGRAND-1000.jpg)
Bloc de jonctiune Viking 3 - jonctiune pentru papuci-jonctiune pentru papuci - pas 55
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/039017-LEGRAND-1000.jpg)
Bloc de jonctiune Viking 3 - jonctiune pentru papuci-cablu - pas 42
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/039018-LEGRAND-1000.jpg)
Bloc de jonctiune Viking 3 - jonctiune pentru papuci-cablu - pas 55
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/039020-LEGRAND-1000.jpg)
Bloc de jonctiune Viking 3 - cablu-jonctiune pentru papuci - pas 42
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/039021-LEGRAND-1000.jpg)
Bloc de jonctiune Viking 3 - cablu-jonctiune pentru papuci - pas 55
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/039031-LEGRAND-1000.jpg)
Bloc de jonctiune de mare capacitate: Viking 3 - pentru papuci sau bare din cupru pentru sina asimetrica - M8 - pas 26
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/039032-LEGRAND-1000.jpg)
Bloc de jonctiune de mare capacitate: Viking 3 - pentru papuci sau bare din cupru pentru sina asimetrica - M10 - pas 34
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/039033-LEGRAND-1000.jpg)
Bloc de jonctiune de mare capacitate: Viking 3 - pentru papuci sau bare din cupru pentru sina asimetrica - M12 - pas 34
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/039034-LEGRAND-1000.jpg)
Bloc de jonctiune de mare capacitate: Viking 3 - pentru papuci sau bare din cupru pentru sina asimetrica - M12 - pas 46
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/039071-LEGRAND-1000.jpg)
Bloc de jonctiune de mare capacitate: baza electroizolanta Viking 3 - jonctiune pentru papuci – pentru sina simetrica - M8 - pas 26
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/039072-LEGRAND-1000.jpg)
Bloc de jonctiune de mare capacitate: baza electroizolanta Viking 3 - jonctiune pentru papuci – pentru sina simetrica - M10 - pas 34
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/039073-LEGRAND-1000.jpg)
Bloc de jonctiune de mare capacitate: baza electroizolanta Viking 3 - jonctiune pentru papuci – pentru sina simetrica - M12 - pas 34
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/039074-LEGRAND-1000.jpg)
Bloc de jonctiune de mare capacitate: baza electroizolanta Viking 3 - jonctiune pentru papuci – pentru sina simetrica - M16 - pas 46
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/039446-LEGRAND-1000.jpg)
Shunt Viking 3 - Pentru blocuri de jonctiune, cu pasul 36 si 42 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/039447-LEGRAND-1000.jpg)
Shunt Viking 3 - Pentru blocuri de jonctiune, cu pasul 55 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/039477_pw_93953.jpg)
Perete despartitor electroizolant Viking 3 - pentru blocuri de jonctiune cu pasul 26 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/039477_pw_93953.jpg)
Perete despartitor electroizolant Viking 3 - pentru blocuri de jonctiune cu pasul 34 si 46 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/039477_pw_93953.jpg)
Capac de protectie Viking 3 - Pentru 3 blocuri de jonctiune cu pasul: 46 mm sau 4 blocuri de jonctiune cu pasul: 34 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/039477_pw_93953.jpg)
Capac de protectie Viking 3 - Pentru 4 blocuri de jonctiune cu pasul: 26 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/039477_pw_93953.jpg)
Capac de protectie Viking 3 - Pentru 4 blocuri de jonctiune cu pasul: 46 mm