FILTRE
Șterge tot
Categorie
Specificatii tehnice
-
Version as main switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Max. rated operation voltage Ue AC
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Switching power at 400 V
-
Rated short-time withstand current lcw
-
Switching power at 400 V
-
Rated short-time withstand current lcw
-
Switching power at 400 V
-
Switching power at 400 V
-
Switching power at 400 V
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
Legrand
Proximity switching
REF. 022605
Intrerupator de proximitate - 32 A - 3P - IK 07
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Legrand
Proximity switching
REF. 022607
Intrerupator de proximitate - 32 A - 4P - IK 07
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Legrand
Proximity switching
REF. 022615
Intrerupator de proximitate - 63 A - 3P - IK 07
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Legrand
Proximity switching
REF. 022617
Intrerupator de proximitate - 63 A - 4P - IK 07
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Legrand
Proximity switching
REF. 022625
Intrerupator de proximitate - 100 A - 3P - IK 07
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Legrand
Proximity switching
REF. 022627
Intrerupator de proximitate - 100 A - 4P - IK 07
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Legrand
Proximity switching
REF. 022633
Intrerupator de proximitate - 125 A - 3P - IK 07
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Legrand
Proximity switching
REF. 022634
Intrerupator de proximitate - 125 A - 4P - IK 07
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Legrand
Vistop
REF. 022635
Intrerupator de proximitate - 160 A - 3P - IK 07
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Legrand
Vistop
REF. 022637
Intrerupator de proximitate - 160 A - 4P - IK 07
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul