![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/LG-033260-WEB-R.jpg)
Cheie 110
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/033261-LEGRAND-1000.jpg)
Lama de rezerva - pentru cheie 110
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-033061-WEB-R.jpg)
Patch cord fibra optica - OM 2 singlemode (50/125 μm) - LC/LC duplex - 1 m
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/009799-LEGRAND-1000.jpg)
Suport documente cu auto-adeziv - 320x220 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/LG-046333-WEB-R.jpg)
Extensie cabinet LCS³ 19" - 42 U - 2026 x 800 x 800 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/LG-046334-WEB-R.jpg)
Module cablare LCS³ - se ataseaza între 2 cabinete LCS³ 42 U - adancime 600 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/LG-046335-WEB-R.jpg)
Module cablare LCS³ - se ataseaza între 2 cabinete LCS³ 42 U - adancime 800 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/046341-LEGRAND-1000.jpg)
Cabinet de cablare LCS³ 19" - 42 U - 2026 x 800 x 600 mm - usa frontala dubla
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/046342-LEGRAND-1000.jpg)
Cabinet de cablare LCS³ 19" - 42 U - 2026 x 800 x 800 mm - usa frontala dubla
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/046343-LEGRAND-1000.jpg)
Cabinet de cablare LCS³ 19" - 42 U - 2026 x 800 x 1000 mm - usa frontala dubla
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/046385-LEGRAND-1000.jpg)
Cabinet server LCS³ 19" - 42 U - 2026 x 600 x 1000 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/046386-LEGRAND-1000.jpg)
Cabinet server LCS³ 19" - 42 U - 2026 x 800 x 1000 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/046406-LEGRAND-1000.jpg)
Cabinet 19" - 2185 x 604 x 521 mm - 45 U
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/046407-LEGRAND-1000.jpg)
Cabinet 19" - 2185 x 604 x 667 mm - 45 U
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/LG-046200-WEB-R.jpg)
Cabinet fix 400 mm LCS³ 19" - 350 x 600 x 400 mm - 6 U
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/046201-LEGRAND-1000.jpg)
Cabinet fix 400 mm LCS³ 19" - 500 x 600 x 400 mm - 9 U
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/046202-LEGRAND-1000.jpg)
Cabinet fix 400 mm LCS³ 19" - 600 x 600 x 400 mm - 12 U
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/046203-LEGRAND-1000.jpg)
Cabinet fix 400 mm LCS³ 19" - 800 x 600 x 400 mm - 16 U
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/046206-LEGRAND-1000.jpg)
Cabinet fix 580 mm LCS³ 19" - 500 x 600 x 580 mm - 9 U
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/LG-046207-WEB-R.jpg)
Cabinet fix 580 mm LCS³ 19" - 600 x 600 x 580 mm - 12 U
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/LG-046208-WEB-R.jpg)
Cabinet fix 580 mm LCS³ 19" - 800 x 600 x 580 mm - 16 U
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/046211-LEGRAND-1000.jpg)
Cabinet pivotant LCS³ 19" - 500 x 600 x 600 mm - 9 U
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/046212_pw_170752.jpg)
Cabinet pivotant LCS³ 19" - 600 x 600 x 600 mm - 12 U
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/046213_pw_170897.jpg)
Cabinet pivotant LCS³ 19" - 800 x 600 x 600 mm - 16 U