-
Rated voltage
-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated fault current
-
Number of protected poles
-
Number of protected poles
-
Rated fault current
-
Number of protected poles
-
Rated fault current
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Leakage current type
-
Leakage current type
-
Leakage current type
-
Rated short-circuit breaking capacity according to EN 61009
-
Rated short-circuit breaking capacity according to IEC 60947-2
-
Rated short-circuit breaking capacity Icn according to EN 61009-1
-
Surge current capacity
-
Surge current capacity
-
With interlocking device
-
Frequency
-
Current limiting class
-
Current limiting class
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Anti-nuisance tripping version
-
Anti-nuisance tripping version
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of protection (IP)
-
Voltage type
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/411149-LEGRAND-1000.jpg)
Disjunctor diferential - DX³ 6000 -10 kA -2P-230 V~ -10 A -10 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/411150-LEGRAND-1000.jpg)
Disjunctor diferential - DX³ 6000 -10 kA -2P-230 V~ -16 A -10 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/411151-LEGRAND-1000.jpg)
Disjunctor diferential - DX³ 6000 -10 kA -2P-230 V~ -20 A -10 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/411157-LEGRAND-1000.jpg)
Disjunctor diferential - DX³ 6000 -10 kA -2P-230 V~ -10 A -30 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/411158-LEGRAND-1000.jpg)
Disjunctor diferential - DX³ 6000 -10 kA -2P-230 V~ -16 A -30 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/411159-LEGRAND-1000.jpg)
Disjunctor diferential - DX³ 6000 -10 kA -2P-230 V~ -20 A -30 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/411160-LEGRAND-1000.jpg)
Disjunctor diferential - DX³ 6000 -10 kA -2P-230 V~ -25 A -30 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/411161-LEGRAND-1000.jpg)
Disjunctor diferential - DX³ 6000 -10 kA -2P-230 V~ -32 A -30 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/411162-LEGRAND.jpg)
Disjunctor diferential - DX³ 6000 -10 kA -2P-230 V~ -40 A -30 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/411163-LEGRAND-1000.jpg)
Disjunctor diferential - DX³ 6000 -10 kA -2P-230 V~ -50 A -30 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-411164-WEB-R.jpg)
Disjunctor diferential - DX³ 6000 -10 kA -2P-230 V~ -63 A -30 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/411171-LEGRAND-1000.jpg)
Disjunctor diferential - DX³ 6000 -10 kA -2P-230 V~ -10 A -300 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/411172-LEGRAND-1000.jpg)
Disjunctor diferential - DX³ 6000 -10 kA -2P-230 V~ -16 A -300 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/411173-LEGRAND-1000.jpg)
Disjunctor diferential - DX³ 6000 -10 kA -2P-230 V~ -20 A -300 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/411174-LEGRAND-1000.jpg)
Disjunctor diferential - DX³ 6000 -10 kA -2P-230 V~ -25 A -300 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/411175-LEGRAND-1000.jpg)
Disjunctor diferential - DX³ 6000 -10 kA -2P-230 V~ -32 A -300 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/411176-LEGRAND-1000.jpg)
Disjunctor diferential - DX³ 6000 -10 kA -2P-230 V~ -40 A -300 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/411177-LEGRAND-1000.jpg)
Disjunctor diferential - DX³ 6000 -10 kA -2P-230 V~ -50 A -300 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/411178-LEGRAND-1000.jpg)
Disjunctor diferential - DX³ 6000 -10 kA -2P-230 V~ -63 A -300 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-410993-WEB-R.jpg)
Disjunctor diferential - DX³ 6000 -10 kA -Monopolar+Neutru-230 V~ -16 A -10 mA - tip AC -pe partea dreapta
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/410997-LEGRAND-1000.jpg)
Disjunctor diferential - DX³ 6000 -10 kA -1P+N-230 V~ -3 A -30 mA -tip AC - neutru pe partea dreapta
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/410999-LEGRAND-1000.jpg)
Disjunctor diferential - DX³ 6000 -10 kA -1P+N-230 V~ -6 A -30 mA - tip AC - neutru pe partea dreapta
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-411000-WEB-R.jpg)
Disjunctor diferential - DX³ 6000 -10 kA -1P+N-230 V~ -10 A -30 mA - tip AC - neutru pe partea dreapta
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/411002-LEGRAND-1000.jpg)
Disjunctor diferential - DX³ 6000 -10 kA -1P+N-230 V~ -16 A -30 mA - tip AC - neutru pe partea dreapta