-
Cover model
-
Type of handle
-
Version as glazed door
-
Version as glazed door
-
Type of covering
-
Nominal current
-
Toggle
-
Version as door for disconnecting switch interlocking
-
Material
-
Housing material
-
Material
-
Padlock locking
-
Type of door
-
Espagnolette locking (3-point locking)
-
Type of closure
-
Transparent cover/door
-
With lock
-
Model
-
Suitable for solid conductors
-
Model
-
Degree of protection (NEMA)
-
Mounting method
-
Signal passing door
-
Width in number of modular spacings
-
Mounting method
-
Suitable for stranded conductors
-
Width in number of modular spacings
-
With mounting plate
-
Suitable for fine strand conductors
-
Suitable for fine strand conductors without cable end sleeve
-
Number of inputs
-
Number of inputs
-
Suitable for extra fine-strand conductors
-
Suitable for extra fine-strand conductors without cable end sleeve
-
Inner depth
-
Inner depth
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Conductor cross section, input
-
Conductor cross section, output
-
Earthing terminal block
-
Number of poles
-
Number of poles
-
Number of poles
-
Neutral terminal block
-
Contact safe
-
Contact safe
-
Surface finishing
-
DIN-rail
-
Surface finishing
-
Extension possible
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Nominal voltage
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Type of distribution blocks
-
Type of distribution blocks
-
Type of distribution blocks
-
Connection type
-
Terminals capacity
-
Label space/information surface
-
Fitted with rainproof plate protection
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/601242-LEGRAND.jpg)
Cofret cu montaj aparent Nedbox - 2x12+2 module - capac frontal - fixat prin clipsare
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/LG-601240-WEB-R.jpg)
Cofret cu montaj aparent Nedbox - 1x8 module - capac frontal - fixat cu suruburi
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/LG-601241-WEB-R.jpg)
Cofret cu montaj aparent Nedbox - 1x12+1 modul - capac frontal - fixat cu suruburi
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/LG-601243-WEB-R.jpg)
Cofret cu montaj aparent Nedbox - 3x12+3 module - capac frontal - fixat prin clipsare
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/601244_pw_120676.jpg)
Cofret cu montaj aparent Nedbox - 4x12+4 module - capac frontal - fixat prin clipsare
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/601205-LEGRAND-1000.jpg)
Usa din plastic - policarbonat - pentru Nedbox 6012 40
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/601206-LEGRAND-1000.jpg)
Usa din plastic - policarbonat - pentru Nedbox 6012 41
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/601207-LEGRAND-1000.jpg)
Usa din plastic - policarbonat - pentru Nedbox 6012 42
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/601208-LEGRAND-1000.jpg)
Usa din plastic - policarbonat - pentru Nedbox 6012 43
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/601209-LEGRAND-600.jpg)
Usa din plastic - policarbonat - pentru Nedbox 6012 44
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/601215-LEGRAND-600.jpg)
Usa din plastic - policarbonat - pentru Nedbox 6012 40 - transparent albastru
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/601216-LEGRAND-1000.jpg)
Usa din plastic - policarbonat - pentru Nedbox 6012 41 - transparent albastru
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/601217-LEGRAND-1000.jpg)
Usa din plastic - policarbonat - pentru Nedbox 6012 42 - transparent albastru
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/601218-LEGRAND-1000.jpg)
Usa din plastic - policarbonat - pentru Nedbox 6012 43 - transparent albastru
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/601219-LEGRAND-1000.jpg)
Usa din plastic - policarbonat - pentru Nedbox 6012 44 - transparent albastru
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/601226-LEGRAND-1000.jpg)
Usa din metal - pentru Nedbox 6012 41 - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/601227-LEGRAND-1000.jpg)
Usa din metal - pentru Nedbox 6012 42 - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/601228-LEGRAND-1000.jpg)
Usa din metal - pentru Nedbox 6012 43 - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/601229-LEGRAND-1000.jpg)
Usa din metal - pentru Nedbox 6012 44 - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/001491-LEGRAND-600.jpg)
Broasca cu cheie - Cofrete cu montaj aparent Nedbox
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/001389-LEGRAND-1000.jpg)
Kit pentru sigilare - pentru cofrete cu montaj aparent Nedbox
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/601293-LEGRAND-1000.jpg)
Bloc de borne - neutru - 30 orificii
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/601290-LEGRAND-1000.jpg)
Barete de conexiune - neutru si impamantare - 2 x 8 conexiuni
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/601291-LEGRAND-1000.jpg)
Bloc de borne - neutru și împământare - 2 x 12 orificii