FILTRE
Șterge tot
Specificatii tehnice
-
Voltage type (supply voltage)
-
Frequency supply voltage
-
Number of channels
-
Mounting method
-
Width in number of modular spacings
-
Accuracy per day
-
60 min program
-
Suitable for manual operation
-
Text guidance in display
-
24 h program
-
Radio-controlled
-
External programming
-
With memory card
-
Annual program
-
Mains synchronous
-
Supply voltage
-
Number of memory locations
-
Quartz controlled
-
Weekly program
-
Autonomy in years
-
Shortest switching time channel 1
-
Holiday program
-
Shortest switching time channel 2
-
Impulse program
-
Cycle program
-
Automatic switching summer-/winter time
-
Random program
-
Nominal switching current at 250 V AC
-
Hour meter
-
Switching preselection
-
Contact type
-
Radio-controlled (DCF77)
-
Astro program
-
Potential free switch contact
-
GPS (global positioning system)
-
External pushbutton input
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Contains Batteries and/or Accumulator
-
Regulation Type (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Pack1 Location
-
Number of Single Element (Pack1)
-
Number of Pack 1
-
Single Element weight (Pack1)
-
IEC code (Pack1)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/603771-LEGRAND-1000.jpg)
Legrand
REF. 603771
MicroRex D22 Plus cu afisaj digital - 2 canale - versiune in engleza
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul