-
Assembly arrangement
-
Nominal voltage
-
Number of phases
-
Number of units
-
Number of units
-
Transparent
-
Type of connector
-
Mounting direction
-
Nominal current
-
Imprint/indication
-
Material
-
Duct installation
-
Lockable
-
Protective contact
-
Number of units horizontal
-
Lockable
-
Type of socket outlet
-
Material quality
-
Floor box/subfloor mounted
-
With dust cover
-
Number of units vertical
-
Material quality
-
Number of modules horizontal (module system)
-
Category
-
Category
-
Outlet direction
-
Dimensions
-
Number of modules vertical (module system)
-
Material handle
-
Surface protection
-
Surface mounting
-
Model
-
With mounting grid
-
Model
-
Model
-
DAB+
-
Tap loss at 860 MHz
-
Precision model
-
Mounting method
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Suitable for remote power supply
-
Tap loss at 2150 MHz
-
Suitable for subfloor installation duct box
-
Number of ports USB-C
-
Number of outlets
-
Suitable for wall duct
-
Suitable for cable modem
-
Suitable for built-in installation
-
Insulated
-
Device width
-
With label space
-
Device width
-
With label space
-
Device width
-
Grip design
-
Device width
-
Type of fastening
-
Device height
-
Type of fastening
-
Type of fastening
-
Device height
-
Number of socket outlets switchable
-
Device height
-
Device height
-
Device height
-
Isolation protection 1000 V
-
Low spark model
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Square drive/hexagon drive over the whole blade
-
Radio frequency band
-
Separate earthing connection
-
With Wi-Fi signal repeater
-
SAT frequency band
-
Flush-mounted installation
-
With complemantary luminous signal
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Surface finishing
-
With enhanced contact protection
-
Separate strain relief
-
Clamp feature
-
RAL-number (similar)
-
Mounting method shielding connection
-
RAL-number (similar)
-
Bulged blade
-
With hinged lid
-
With buses/couplings
-
Over voltage protection
-
Metallic colour
-
With hinged lid
-
Suitable for number of connectors
-
Fault current protection
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Shielded buses
-
Colour coding
-
Insulated mounting
-
Number of active contacts (flat)
-
With function lighting
-
With orientation lighting
-
Built-in width
-
Built-in height
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Width
-
Height
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Connection type
-
Connection type
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cover
-
Connected object
-
Number of units
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/LG-091945-WEB-R.jpg)
Dispozitiv special pentru adaptor
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-00/LG-070724-WEB-R.jpg)
Priza TV-RD-SAT - alb antimicrobian
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/069557-LEGRAND-1000.jpg)
Prize Plexo RJ 45, cat. 5e - IP 55 cu capac IK 07 - FTP - gri/alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/069561-LEGRAND-1000.jpg)
Priza UTP - Plexo RJ 45 cat. 6 - IP 55 cu capac IK 07 - gri/alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/069569-LEGRAND-1000.jpg)
Priza FTP - Plexo RJ 45 cat. 6 - IP 55 cu capac IK 07 - gri/alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/069576-LEGRAND-1000.jpg)
Priza Schuko precablata Plexo IP 55 - standard german - 2x2P+E orizontala - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/069577-LEGRAND-1000.jpg)
Priza Schuko precablata Plexo IP 55 - standard german - 2x2P+E verticala- gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/069580_pw_105961.jpg)
Adaptor Plexo 55 - pentru Mosaic 2 module - IP 55 - cu capac fumuriu din policarbonat blocabil
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/069580-LEGRAND-600.jpg)
Adaptor Plexo 55 - pentru Mosaic 2 module - IP 55 - cu capac fumuriu din policarbonat
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/069582-LEGRAND-600.jpg)
Support frame Plexo 55 - for Mosaic 2 mod - IP 20 - w/o flap
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/069556-LEGRAND-1000.jpg)
Prize Plexo RJ 45, cat. 5e - IP 55 cu capac IK 07 - UTP - gri/alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/680632-LEGRAND-1000.jpg)
Adaptor Plexo 55 - pentru Mosaic/Vela 3 module - IP 55 - cu garnitura elastica - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/680633-LEGRAND-1000.jpg)
Adaptor Plexo 55 - pentru Mosaic/Vela 3 module - IP 55 - cu garnitura elastica - gri