-
Version as main switch
-
Version as maintenance-/service switch
-
Rated voltage
-
Version as safety switch
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Max. rated operation voltage Ue AC
-
Number of auxiliary contacts as change-over contact
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Rated permanent current at AC-21, 400 V
-
Suitable for DIN rail (top hat rail) mounting
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
DIN rail (top hat rail) mounting optional
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
With integrated under voltage release
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally open contact
-
With switched-off indicator
-
Number of auxiliary contacts as normally closed contact
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
-
Degree of protection (IP)
-
Contains Batteries and/or Accumulator
-
Regulation Type (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
IEC code (Pack1)
-
Number of Single Element (Pack1)
-
Number of Pack 1
-
Number of Pack 1
Separator de sarcina - DPX³-I 160 - 3P - 160 A
Separator de sarcina - DPX³-I 160 - 4P - 160 A
Separator de sarcina - DPX³-I 250 - 3P - 250 A
Separator de sarcina - DPX³-I 250 - 4P - 250 A
Separator de sarcina - DPX³-I 160 - 4P cu bloc diferential - 160 A
Separator de sarcina - DPX³-I 250 - 4P cu bloc diferential - 250 A
Separator de sarcina - DPX³-I 630 - 3P - 400 A
Separator de sarcina - DPX³-I 630 - 3P - 630 A
Separator de sarcina - DPX³-I 630 - 4P - 400 A
Separator de sarcina - DPX³-I 630 - 4P - 630 A
Separator de sarcina - DPX³-I 1600 - 3P - In 630 A
Separator de sarcina - DPX³-I 1600 - 3P - In 800 A
Separator de sarcina - DPX³-I 1600 - 3P - In 1250 A
Separator de sarcina - DPX³-I 1600 - 3P - In 1600 A
Separator de sarcina - DPX³-I 1600 - 4P - In 630 A
Separator de sarcina - DPX³-I 1600 - 4P - In 800 A
Separator de sarcina - DPX³-I 1600 - 4P - In 1250 A
Separator de sarcina - DPX³-I 1600 - 4P - In 1600 A