-
Suitable for roof planking
-
Suitable as side panel
-
Construction type
-
Suitable for enclosure building depth
-
Suitable for bottom planking
-
Suitable for enclosure building depth
-
Version as glazed door
-
Suitable for enclosure building depth
-
Suitable as rear panel
-
Version as glazed door
-
Material
-
Material
-
Suitable for enclosure building width
-
Version as door for disconnecting switch interlocking
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Material
-
Suitable for enclosure building width
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Suitable for enclosure building width
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Perforated
-
With lock
-
Model
-
Model
-
Model
-
Surface protection
-
Model
-
Suitable for aeration/de-aeration
-
Suitable for cable patch
-
With de-aeration
-
For internal separation form 2a
-
For internal separation form 2b
-
For internal separation form 3a
-
For internal separation form 3b
-
Surface finishing
-
Surface finishing
-
Surface finishing
-
For internal separation form 4a
-
For internal separation form 4b
-
With cable entry
-
With cable entry
-
Suitable for outdoor set-up
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Label space/information surface
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/020557-LEGRAND-1000.jpg)
Usa reversibila curbata de metal - latime 975 mm - inaltime 2000 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-020564-WEB-L.jpg)
Usa reversibila curbata de sticla - latime 725 mm - inaltime 2000 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-020567-WEB-R.jpg)
Usa reversibila curbata de sticla - latime 975 mm - inaltime 2000 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/020571-LEGRAND-1000.jpg)
Usa reversibila plata de metal - latime 475 mm - inaltime 2000 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/020574-LEGRAND-1000.jpg)
Usa reversibila plata de metal - latime 725 mm - inaltime 2000 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/020577-LEGRAND-1000.jpg)
Usa reversibila plata de metal - latime 975 mm - inaltime 2000 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-020584-WEB-R.jpg)
Usa reversibila plata de sticla - latime 725 mm - inaltime 2000 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/020587_pw_92454.jpg)
Usa reversibila plata de sticla - latime 975 mm - inaltime 2000 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-020861-WEB-R.jpg)
Usa reversibila curbata de metal - latime 725 mm - inaltime 2200 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-020862-WEB-R.jpg)
Usa reversibila curbata de metal - latime 975 mm - inaltime 2200 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-020863-WEB-R.jpg)
Usa reversibila curbata de sticla - latime 725 mm - inaltime 2200 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-020864-WEB-R.jpg)
Usa reversibila curbata de sticla - latime 975 mm - inaltime 2200 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/020865-LEGRAND-1000.jpg)
Usa reversibila plata de metal - latime 475 mm - inaltime 2200 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/020541-LEGRAND-1000.jpg)
Panou spate si lateral - inaltime 2000 mm - latime 475 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/020542-LEGRAND-1000.jpg)
Panou spate si lateral - inaltime 2000 mm - latime 725 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/020543-LEGRAND-1000.jpg)
Panou spate si lateral - inaltime 2000 mm - latime 975 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/020857-LEGRAND-1000.jpg)
Panou spate si lateral - inaltime 2200 mm - latime 475 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/020858-LEGRAND-1000.jpg)
Panou spate si lateral - inaltime 2200 mm - latime 725 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/020859-LEGRAND-1000.jpg)
Panou spate si lateral - inaltime 2200 mm - latime 975 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/24-11-2023/08-45/LG-020588-WEB-R.jpg)
Set de 2 placi armate în forma de L
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/LG-020589-WEB-R.jpg)
Set de 2 placi armate în forma de L
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/020500-LEGRAND-1000.jpg)
Motant structural - se instaleaza pe setul baza - inaltime 2000 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/020512_pw_136064.jpg)
Motant functional - pentru dulap cu adancime 475 mm - inaltime 2000 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/020513-LEGRAND-1000.jpg)
Motant functional - inaltime 2200 mm - pentru dulap fara ghena integrabile