FILTRE
Șterge tot
Specificatii tehnice
-
Nominal voltage
-
Number of phases
-
Assembly arrangement
-
Number of units
-
Number of contacts as change-over contact
-
Assembly arrangement
-
Number of units
-
Transparent
-
Imprint/indication
-
Nominal current
-
Number of contacts as normally open contact
-
Type of connector
-
Material
-
Protective contact
-
Lockable
-
Rated current
-
Lockable
-
Rated current
-
Number of contacts as normally closed contact
-
Duct installation
-
Material quality
-
Floor box/subfloor mounted
-
With dust cover
-
Method of operation
-
Push button switch
-
Category
-
Method of operation
-
Dimensions
-
Outlet direction
-
Surface protection
-
Model
-
Surface mounting
-
Model
-
Mounting method
-
Number of ports USB-A
-
Number of ports USB-C
-
With mounting plate
-
Contactless type
-
Number of rockers
-
Number of rockers
-
Illumination
-
With lighting
-
Device width
-
With label space
-
Device width
-
With label space
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
Number of socket outlets switchable
-
Device height
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Imprint
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
Number of poles
-
Separate earthing connection
-
With complemantary luminous signal
-
Flush-mounted installation
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
With enhanced contact protection
-
Feedback-signal contact
-
Label space/information surface
-
Separate strain relief
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Mounting method shielding connection
-
Function lighting
-
Number of modules (module system)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
With buses/couplings
-
Fault current protection
-
Suitable for number of connectors
-
With miniature fuse
-
Wiring system
-
Wiring system
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Insulated mounting
-
Number of active contacts (flat)
-
Number of active contacts (flat)
-
Shielded buses
-
Colour coding
-
With function lighting
-
Switching current for fluorescent lamps
-
With orientation lighting
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
With on/off switch
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Type of lighting
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cover
-
Connected object
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/090467-LEGRAND-1000.jpg)
Legrand
PLEXO
REF. 090467
Priza FTP - Plexo 66 RJ 45 cat. 6 - IP 66 - IK 08 - 9 contacte
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/684622-LEGRAND-1000.jpg)
Legrand
REF. 684622
Priza cu întrerupator, cu capac opac Plexo 66 - 13 A - 250 V~ - gri
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/684620-LEGRAND-1000.jpg)
Legrand
REF. 684620
Priza fara întrerupator, cu capac opac Plexo 66 - 13 A - 250 V~ - gri
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/684619-LEGRAND-1000.jpg)
Legrand
REF. 684619
Priza fara întrerupator Plexo 66 - 13 A - 250 V~ - gri
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/684628-LEGRAND-1000.jpg)
Legrand
REF. 684628
Priza 2 posturi, fara intrerupator Plexo 66 - 13 A - 250 V~ - gri
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/LG-684603-WEB-R.jpg)
Legrand
REF. 684603
Întrerupator cap-scara SP Plexo 66 - 20 A - 250 V~ - gri
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/684602-LEGRAND-1000.jpg)
Legrand
REF. 684602
Întrerupator simplu DP Plexo 66 - 20 A - 250 V~ - gri
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/684604-LEGRAND-1000.jpg)
Legrand
REF. 684604
Întrerupator dublu cap-scara SP Plexo 66 - 20 A - 250 V~ - gri
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-30/684611-LEGRAND-1000.jpg)
Legrand
REF. 684611
Buton Plexo 66 - SP cu "clopotel" - 6 A - 250 V~ - gri
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/684636-LEGRAND-1000.jpg)
Legrand
REF. 684636
Adaptor Mosaic - Plexo 66 - 2 module - capac semi-transparent
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/LG-684638-WEB-R.jpg)
Legrand
REF. 684638
Adaptor Mosaic - Plexo 66 - 3 module - capac semi-transparent
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul