-
Assembly arrangement
-
Type of connector
-
Duct installation
-
Floor box/subfloor mounted
-
With dust cover
-
With dust cover
-
Floor box/subfloor mounted
-
Category
-
Category
-
Outlet direction
-
Outlet direction
-
Surface mounting
-
Mounting method
-
With label space
-
Device width
-
Device width
-
With label space
-
Device width
-
Type of fastening
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Separate earthing connection
-
Flush-mounted installation
-
Separate strain relief
-
Mounting method shielding connection
-
Mounting method shielding connection
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With buses/couplings
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Colour coding
-
Shielded buses
-
Shielded buses
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Connection type
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/079461-LEGRAND-1000.jpg)
Prize cat. 6 RJ 45 - UTP - 1 modul - Aluminiu
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/079473_pw_170313.jpg)
Prize cat. 6 RJ 45 - FTP - 1 modul - Aluminiu
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-079464-WEB-R.jpg)
Prize cat. 6 RJ 45 - UTP - 2 module - Aluminiu
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-079465-WEB-R.jpg)
Prize cat. 6 RJ 45 - FTP - 2 module - Aluminiu
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/079473_pw_170313.jpg)
Prize cat. 6A RJ 45 - UTP - 1 modul - Aluminiu
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-079473-WEB-R.jpg)
Priza cat. 6A RJ 45 - STP - 1 modul - 360° ecranata metalic - Aluminiu
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/079268_pw_172782.jpg)
Prize cat. 6A RJ 45 - UTP - 2 module - Aluminiu
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-079476-WEB-R.jpg)
Priza cat. 6A RJ 45 - STP - 2 module - 360° ecranata metalic - Aluminiu
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/076599-LEGRAND-1000.jpg)
Prize cat. 6A RJ 45 - STP - 2 module - Alb cu capac rosu - 2 chei
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/076503-LEGRAND-1000.jpg)
Prize cat. 6 RJ 45 - UTP 45° - 2 module - Alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/076504-LEGRAND-1000.jpg)
Prize cat. 6 RJ 45 - UTP 45° - 2 x RJ 45 - 2 module - Alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/076508-LEGRAND-1000.jpg)
Priza cat. 6A RJ 45 - STP - 2 module - 360° ecranata metalic - Alb - orientare 45°
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-076509-WEB-R.jpg)
Prize cat. 6A RJ 45 - UTP - 2 module - 2 chei - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/076522-LEGRAND-1000.jpg)
Prize cat. 6 RJ 45 - FTP - 2 module - Alb cu capac verde
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/076523-LEGRAND-1000.jpg)
Prize cat. 6 RJ 45 - FTP - 2 module - Alb cu capac portocaliu
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/076524-LEGRAND-1000.jpg)
Priza cat. 6A RJ 45 - STP - 2 module - 360° ecranata metalic - Alb cu capac verde
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-076525-WEB-R.jpg)
Priza cat. 6A RJ 45 - STP - 2 module - 360° ecranata metalic - Alb cu capac portocaliu
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-076526-WEB-R.jpg)
Prize cat. 6A RJ 45 - UTP - 1 modul - Alb cu capac verde
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/076527-LEGRAND-1000.jpg)
Prize cat. 6A RJ 45 - UTP - 1 modul - Alb cu capac portocaliu
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/076532-LEGRAND-1000.jpg)
Prize cat. 6 RJ 45 - UTP retractabil RJ 45 - 4 module - Alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/076561-LEGRAND-1000.jpg)
Prize cat. 6 RJ 45 - UTP - 1 modul - Alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-076562-WEB-R.jpg)
Prize cat. 6 RJ 45 - FTP - 1 modul - Alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-076564-WEB-R.jpg)
Prize cat. 6 RJ 45 - UTP - 2 module - Alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-076565-WEB-R.jpg)
Prize cat. 6 RJ 45 - FTP - 2 module - Alb