-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Wrench width
-
Wrench width
-
Wrench width
-
Nominal thread size metric/PG
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Material
-
Material quality
-
Surface protection
-
Model
-
Surface protection
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Pitch thread
-
Pitch thread
-
Pitch thread
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Pitch thread
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Glass-fibre reinforced
-
Thread type
-
Thread type
-
Explosion-tested version
-
For Ex-zone gas
-
For Ex-Zone dust
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Bend radius protection/trumpet flare
-
With locknut
-
Shock resistant
-
Flat cable coupling
-
Separable screw gland
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-386621-WEB-L.jpg)
Piulita din metal - PG 7
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-386622-WEB-L.jpg)
Piulita din metal - PG 9
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-386623-WEB-L.jpg)
Piulita din metal - PG 11
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-386624-WEB-L.jpg)
Piulita din metal - PG 13.5
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-386625-WEB-L.jpg)
Piulita din metal - PG 16
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-386626-WEB-L.jpg)
Piulita din metal - PG 21
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-386627-WEB-L.jpg)
Piulita din metal - PG 29
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-386628-WEB-L.jpg)
Piulita din metal - PG 36
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-386629-WEB-L.jpg)
Piulita din metal - PG 42
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-386630-WEB-L.jpg)
Piulita din metal - PG 48
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/386631_pw_237351.jpg)
Piulita din metal - ISO 16
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/386631_pw_237351.jpg)
Piulita din metal - ISO 20
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/386631_pw_237351.jpg)
Piulita din metal - ISO 25
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/386631_pw_237351.jpg)
Piulita din metal - ISO 32
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/386631_pw_237351.jpg)
Piulita din metal - ISO 40
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/386631_pw_237351.jpg)
Piulita din metal - ISO 63
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-00/095517-LEGRAND-1000.jpg)
Presetupa din metal - IP 68 - PG 36 - diametru cablu 22-34.5 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-00/095514-LEGRAND-1000.jpg)
Presetupa din metal - IP 68 - PG 16 - diametru cablu 8-15 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-00/095513-LEGRAND-1000.jpg)
Presetupa din metal - IP 68 - PG 13.5 - diametru cablu 7-13 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-00/095516-LEGRAND-1000.jpg)
Presetupa din metal - IP 68 - PG 29 - diametru cablu 16-26 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-00/095515-LEGRAND-1000.jpg)
Presetupa din metal - IP 68 - PG 21 - diametru cablu 11-19 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-00/095512-LEGRAND-1000.jpg)
Presetupa din metal - IP 68 - PG 11 - diametru cablu 6-11.5 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-00/095511-LEGRAND-1000.jpg)
Presetupa din metal - IP 68 - PG 9 - diametru cablu 4-9.5 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-00/095510-LEGRAND-1000.jpg)
Presetupa din metal - IP 68 - PG 7 - diametru cablu 3-6.5 mm