-
Rated voltage
-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Current limiting class
-
Flush-mounted installation
-
Additional equipment possible
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Concurrently switching neutral conductor
-
Pollution degree
-
Explosion-proof
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-419661-WEB-R.jpg)
MCB RX³ 4500 - 1P - 230/400V~ - 6 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-419662-WEB-R.jpg)
MCB RX³ 4500 - 1P - 230/400V~ - 10 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-419664-WEB-R.jpg)
MCB RX³ 4500 - 1P - 230/400V~ - 16 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-419665-WEB-R.jpg)
MCB RX³ 4500 - 1P - 230/400V~ - 20 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-419666-WEB-R.jpg)
MCB RX³ 4500 - 1P - 230/400V~ - 25 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-419667-WEB-R.jpg)
MCB RX³ 4500 - 1P - 230/400V~ - 32 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-419668-WEB-R.jpg)
MCB RX³ 4500 - 1P - 230/400V~ - 40 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-419669-WEB-R.jpg)
MCB RX³ 4500 - 1P - 230/400V~ - 50 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-419670-WEB-R.jpg)
MCB RX³ 4500 - 1P - 230/400V~ - 63 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-419694-WEB-R.jpg)
MCB RX³ 4500 - 2P - 230/400V~ - 6 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-419695-WEB-R.jpg)
MCB RX³ 4500 - 2P - 230/400V~ - 10 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-419697-WEB-R.jpg)
MCB RX³ 4500 - 2P - 230/400V~ - 16 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-419698-WEB-R.jpg)
MCB RX³ 4500 - 2P - 230/400V~ - 20 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-419699-WEB-R.jpg)
MCB RX³ 4500 - 2P - 230/400V~ - 25 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-419700-WEB-R.jpg)
MCB RX³ 4500 - 2P - 230/400V~ - 32 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-419701-WEB-R.jpg)
MCB RX³ 4500 - 2P - 230/400V~ - 40 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-419702-WEB-R.jpg)
MCB RX³ 4500 - 2P - 230/400V~ - 50 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-419703-WEB-R.jpg)
MCB RX³ 4500 - 2P - 230/400V~ - 63 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-419705-WEB-R.jpg)
MCB RX³ 4500 - 3P - 400V~ - 6 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-419706-WEB-R.jpg)
MCB RX³ 4500 - 3P - 400V~ - 10 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-419708-WEB-R.jpg)
MCB RX³ 4500 - 3P - 400V~ - 16 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-419709-WEB-R.jpg)
MCB RX³ 4500 - 3P - 400V~ - 20 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-419710-WEB-R.jpg)
MCB RX³ 4500 - 3P - 400V~ - 25 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-419711-WEB-R.jpg)
MCB RX³ 4500 - 3P - 400V~ - 32 A - curbă C