-
Device fitting
-
Number of contacts as change-over contact
-
Number of contacts as change-over contact
-
Rated voltage
-
Rated voltage
-
Function
-
Function
-
Rated voltage
-
Function
-
Function
-
Number of contacts as change-over contact
-
Function
-
Device fitting
-
Function
-
Rated voltage
-
Rated voltage
-
Number of contacts as normally open contact
-
Number of contacts as normally closed contact
-
Number of fault-signal switches
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
With auto test for earth leakage function
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for max. current main contact unit
-
Suitable for max. current main contact unit
-
Rated switch current
-
Rated switch current
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Voltage type
-
Voltage type
-
Voltage type
-
Contains Batteries and/or Accumulator
-
Regulation Type (Pack1)
-
Battery ou Accumulator (Pack1)
-
Pack1 Location
-
Number of Single Element (Pack1)
-
Number of Pack 1
-
Element Composition (Pack1)
-
IEC code (Pack1)
-
Single Element weight (Pack1)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/406258-LEGRAND-1000.jpg)
Dispozitiv auxiliar de semnalizare - 6A - 250 V~ - Contact auxiliar inversor - 0.5 module
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-406260-WEB-.jpg)
Contact inversor pentru semnalizare defect - 6A - 250 V~ - 0.5 module
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/406262-LEGRAND-1000.jpg)
Contact auxiliar inversor DX³ - 6A - 250 V~ - schimbabil - 0.5 module
![title](/sites/g/files/ocwmcr861/files/ecat_assets/23-04-2024/12-45/LG-406266-WEB-R.jpg)
Contact auxiliar inversor + semnalizare defect - 6A - 250 V~ - 1 modul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/30-04-2024/13-15/LG-406276-WEB-R.jpg)
Bobina pentru declansare de la distanta - 12 to 48 V~/=
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-406278-WEB-R.jpg)
Bobina pentru declansare de la distanta - 110 to 415 V~
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/406280_pw_237341.jpg)
Declansator la tensiune minima - 24 to 48 V~/= - reglarea timpului de la 0 la 300 ms
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/406282-LEGRAND-1000.jpg)
Declansator la tensiune minima - 230 V~ - reglarea timpului de la 0 la 300 ms
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-406285-WEB-R.jpg)
Baterie de rezerva pentru declansatorul autonom Ref. 4 062 87
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/406286-LEGRAND-1000.jpg)
Bobina de declansare la supratensiune (POP) - 275 V - 1 modul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-406287-WEB-R.jpg)
Declansator autonom pentru butoane cu revenire NI - 230 V~ - Alimentat cu baterie
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-406290-WEB-R.jpg)
Comanda de la distanta - pentru dispozitive cu 1 modul - 24-48 V~/= - standard
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/406291-LEGRAND-1000.jpg)
Comanda de la distanta pentru dispozitive cu 1 modul - 230 V~ - standard
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/406292-LEGRAND-1000.jpg)
Comanda de la distanta pentru dispozitive cu 1.5 module - 230 V~ - standard
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/406293_pw_237338.jpg)
Comanda de la distanta pentru dispozitive cu 2 module - 24 to 48 V~/= - resetare automata
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/406295-LEGRAND-1000.jpg)
Comanda de la distanta pentru dispozitive cu 2 module - 230 V~ - resetare automata
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-406250-WEB-R.jpg)
Contact auxiliar inversor - 6A - 250 V~ - 0.5 module
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-406252-WEB-R.jpg)
Contact inversor pentru semnalizare defect - 6A - 250 V~ - 0.5 module
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-406256-WEB-R.jpg)
Contact auxiliar inversor - 6A - 250 V~ - 0.5 module
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-406264-WEB-R.jpg)
Contact auxiliar inversor + semnalizare defect - 6A - 250 V~ - 1 modul