-
IEC-amperage
-
IEC-amperage
-
Construction type
-
CEE socket outlet 16 A
-
Type of accessory/spare part
-
CEE socket outlet 16 A
-
Construction type
-
CEE socket outlet 16 A
-
CEE socket outlet 16 A
-
CEE socket outlet 32 A
-
CEE socket outlet 32 A
-
Amperage according to UL/CSA (for UL-version)
-
Amperage according to UL/CSA (for UL-version)
-
CEE socket outlet 32 A
-
Material
-
Housing material
-
CEE socket outlet 63 A
-
Suitable for
-
Suitable for
-
Voltage according to EN 60309-2
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
CEE socket outlet 125 A
-
Clock hour position
-
Clock hour position
-
Insert direction
-
Identification colour
-
Identification colour
-
Connection system
-
Phase inverter
-
Phase inverter
-
Cable entry
-
Protection
-
Earth leakage switch
-
Military model
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Power supply/connection possibility
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Diameter cable entry
-
Diameter cable entry
-
Handling
-
Number of miniature circuit breakers (MCB)
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Colour
-
RAL-number
-
RAL-number
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/052125-LEGRAND.jpg)
Capac de protectie P17 - IP66 / IP44 - pentru 2P+E - 16 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/LG-052126-WEB-R.jpg)
Capac de protectie P17 - IP66 / IP44 - pentru 3P+E - 16 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/052127-LEGRAND.jpg)
Capac de protectie P17 - IP66 / IP44 - pentru 3P+N+E - 16 A / 2P+E si 3P+E - 32 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/LG-052799-WEB-R.jpg)
Capac de protectie P17 - IP67 / IP44 - pentru 3P+N+E - 32 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/LG-058141-WEB-R.jpg)
Fisa pentru inversor de faze P17 - IP 44 - 380/415 V~ - 32 A - 3P+N+E
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/057354-LEGRAND-1000.jpg)
Priza interblocabila cu întreruptor P17 - IP44 - 200/250 V~ - 16 A - 2P+E
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/057358_pw_93093.jpg)
Priza interblocabila cu întreruptor P17 - IP44 - 380/415 V~ - 16 A - 3P+E
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/057358_pw_93093.jpg)
Priza interblocabila cu întreruptor P17 - IP44 - 380/415 V~ - 16 A - 3P+N+E
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-058054-WEB-R.jpg)
Priza interblocabila cu întreruptor P17 - IP44 - 200/250 V~ - 32 A - 2P+E
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-058058-WEB-R.jpg)
Priza interblocabila cu întreruptor P17 - IP44 - 380/415 V~ - 32 A - 3P+E
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-058059-WEB-R.jpg)
Priza interblocabila cu întreruptor P17 - IP44 - 380/415 V~ - 32 A - 3P+N+E
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/057584-LEGRAND-1000.jpg)
Fisa fixa P17 - IP 44 - 200/250 V~ - 16 A - 2P+E
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/058284_pw_96072.jpg)
Fisa fixa P17 - IP 44 - 200/250 V~ - 32 A - 2P+E
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-057586-WEB-R.jpg)
Fisa fixa P17 - IP 44 - 200/250 V~ - 16 A - 3P+N+E
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/057588_pw_93098.jpg)
Fisa fixa P17 - IP 44 - 380/415 V~ - 16 A -3P+N+E
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-058289-WEB-R.jpg)
Fisa fixa P17 - IP 44 - 380/415 V~ - 32 A - 3P+N+E
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-057585-WEB-R.jpg)
Fisa fixa P17 - IP 44 - 200/250 V~ - 16 A - 3P+E
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/057588_pw_93098.jpg)
Fisa fixa P17 - IP 44 - 380/415 V~ - 16 A - 3P+E
![title](/sites/g/files/ocwmcr861/files/ecat_assets/07-03-2024/17-15/058288_a.jpg)
Fisa fixa P17 - IP 44 - 380/415 V~ - 32 A - 3P+E
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/LG-555235-WEB-R.jpg)
Fisa dreapta P17 - IP44 - 200/250 V~ - 32 A - 3P+E
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/LG-555238-WEB-R.jpg)
Fisa dreapta P17 - IP44 - 380/415 V~ - 32 A - 3P+E
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/LG-555236-WEB-R.jpg)
Fisa dreapta P17 - IP44 - 200/250 V~ - 32 A - 3P+N+E
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/LG-555239-WEB-R.jpg)
Fisa dreapta P17 - IP44 - 380/415 V~ - 32 A - 3P+N+E
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/LG-555124-WEB-R.jpg)
Fisa dreapta P17 - IP44 - 200/250 V~ - 16 A - 2P+E