FILTRE
Șterge tot
Specificatii tehnice
-
Overload release current setting
-
Type of accessory/spare part
-
Voltage type (supply voltage)
-
1st secondary output voltage
-
2nd secondary output voltage
-
3rd secondary output voltage
-
Max. output current 1
-
Short-circuit release function
-
Type of electric connection
-
Max. output current 2
-
Number of HW-interfaces industrial Ethernet
-
Rated permanent current Iu
-
Max. output current 3
-
Number of interfaces PROFINET
-
Secondary voltage adjustable
-
Width in number of modular spacings
-
Number of HW-interfaces RS-232
-
Nominal value output voltage 1
-
Number of HW-interfaces RS-422
-
Nominal value output voltage 2
-
Number of HW-interfaces RS-485
-
Nominal value output voltage 3
-
Number of HW-interfaces serial TTY
-
Suitable for safety functions
-
Nominal value output current 1
-
Number of HW-interfaces USB
-
Nominal value output current 2
-
Number of HW-interfaces parallel
-
Supporting protocol for CAN
-
Nominal value output current 3
-
Number of HW-interfaces Wireless
-
Supporting protocol for MODBUS
-
Number of HW-interfaces other
-
Number of poles
-
Rated supply voltage AC 50 Hz
-
Rated supply voltage AC 60 Hz
-
With optical interface
-
Modular version
-
Rated supply voltage DC
-
Supporting protocol for TCP/IP
-
Output voltage stabilized
-
Supporting protocol for INTERBUS
-
Stabilized
-
Supporting protocol for ASI
-
Supporting protocol for KNX
-
Rail mounting possible
-
Wall mounting possible
-
Supporting protocol for Data-Highway
-
Supporting protocol for DeviceNet
-
Short-circuit-proof
-
Supporting protocol for SUCONET
-
Supporting protocol for LON
-
Built-in height
-
Direct mounting possible
-
Supporting protocol for PROFINET CBA
-
Supporting protocol for SERCOS
-
Supporting protocol for Foundation Fieldbus
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for AS-Interface Safety at Work
-
Supporting protocol for DeviceNet Safety
-
Explosion safety category for gas
-
Supporting protocol for INTERBUS-Safety
-
Explosion safety category for dust
-
Supporting protocol for PROFIsafe
-
Supporting protocol for SafetyBUS p
-
Radio standard Bluetooth
-
Radio standard WLAN 802.11
-
Radio standard GPRS
-
Redundancy
-
Radio standard GSM
-
Type of data transmission
-
Radio standard UMTS
-
Transmission rate
-
IO link master
-
With potential separation
-
Supporting protocol for PROFIBUS
-
Supporting protocol for PROFINET IO
-
Appendant operation agent (Ex ia)
-
Supporting protocol for other bus systems
-
Appendant operation agent (Ex ib)
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Halogen free
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Regulation Type (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Pack1 Location
-
Number of Single Element (Pack1)
-
Number of Pack 1
-
Single Element weight (Pack1)
-
IEC code (Pack1)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/028803-LEGRAND-1000.jpg)
Legrand
REF. 028803
MP6 unitate de protectie cu ecran tactil - LSI unitate de protectie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-028804-WEB-R.jpg)
Legrand
REF. 028804
MP6 unitate de protectie cu ecran tactil - LSIg unitate de protectie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-00/LG-028800-WEB-R.jpg)
Legrand
REF. 028800
MP4 unitate de protectie cu ecran LCD - LI unitate de protectie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-028801-WEB-R.jpg)
Legrand
REF. 028801
MP4 unitate de protectie cu ecran LCD - LSI unitate de protectie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-028802-WEB-R.jpg)
Legrand
REF. 028802
MP4 unitate de protectie cu ecran LCD - LSIg unitate de protectie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/028812-LEGRAND-1000.jpg)
Legrand
REF. 028812
Module programabile de iesire
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/LG-028811-WEB-L.jpg)
Legrand
REF. 028811
Nul extern pentru DMX3 2500 si 4000
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/028806-LEGRAND-1000.jpg)
Legrand
REF. 028806
24 V DC sursa de alimentare auxiliara externa
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/028805-LEGRAND.jpg)
Legrand
REF. 028805
Optiune de comunicare pentru unitate de protectie electronica DMX3
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul