-
Rated voltage
-
Rated voltage
-
Release characteristic
-
Release characteristic
-
Release characteristic
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Current limiting class
-
Flush-mounted installation
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Concurrently switching neutral conductor
-
Pollution degree
-
Explosion-proof
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-403353-WEB-R.jpg)
MCB TX³ 6000 - 1P - 230/400 V~ - 6 A - curbă B
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-403355-WEB-R.jpg)
MCB TX³ 6000 - 1P - 230/400 V~ - 10 A - curbă B
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-403624-WEB-R.jpg)
MCB TX³ 6000 - 4P - 400 V~ - 6 A - curbă C - bare de alimentare magistrale de tip prelungitoare
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-403625-WEB-R.jpg)
MCB TX³ 6000 - 4P - 400 V~ - 10 A - curbă C - bare de alimentare magistrale de tip prelungitoare
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-403626-WEB-R.jpg)
MCB TX³ 6000 - 4P - 400 V~ - 16 A - curbă C - bare de alimentare magistrale de tip prelungitoare
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-403627-WEB-R.jpg)
MCB TX³ 6000 - 4P - 400 V~ - 20 A - curbă C - bare de alimentare magistrale de tip prelungitoare
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-403628-WEB-R.jpg)
MCB TX³ 6000 - 4P - 400 V~ - 25 A - curbă C - bare de alimentare magistrale de tip prelungitoare
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-403629-WEB-R.jpg)
MCB TX³ 6000 - 4P - 400 V~ - 32 A - curbă C - bare de alimentare magistrale de tip prelungitoare
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-403630-WEB-R.jpg)
MCB TX³ 6000 - 4P - 400 V~ - 40 A - curbă C - bare de alimentare magistrale de tip prelungitoare
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-403631-WEB-R.jpg)
MCB TX³ 6000 - 4P - 400 V~ - 50 A - curbă C - bare de alimentare magistrale de tip prelungitoare
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-403632-WEB-R.jpg)
MCB TX³ 6000 - 4P - 400 V~ - 63 A - curbă C - bare de alimentare magistrale de tip prelungitoare
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/403357-LEGRAND-600.jpg)
MCB TX³ 6000 - 1P - 230/400 V~ - 16 A - curbă B
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-403358-WEB-R.jpg)
MCB TX³ 6000 - 1P - 230/400 V~ - 20 A - curbă B
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-403359-WEB-R.jpg)
MCB TX³ 6000 - 1P - 230/400 V~ - 25 A - curbă B
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-403360-WEB-R.jpg)
MCB TX³ 6000 - 1P - 230/400 V~ - 32 A - curbă B
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-403361-WEB-R.jpg)
MCB TX³ 6000 - 1P - 230/400 V~ - 40 A - curbă B
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-403362-WEB-R.jpg)
MCB TX³ 6000 - 1P - 230/400 V~ - 50 A - curbă B
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-403574-WEB-R.jpg)
MCB TX³ 6000 - 1P - 230/400 V~ - 6 A - curbă C - bare de alimentare magistrale de tip prelungitoare
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-403575-WEB-R.jpg)
MCB TX³ 6000 - 1P - 230/400 V~ - 10 A - curbă C - bare de alimentare magistrale de tip prelungitoare
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/403576-LEGRAND-1000.jpg)
MCB TX³ 6000 - 1P - 230/400 V~ - 16 A - curbă C - bare de alimentare magistrale de tip prelungitoare
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-403577-WEB-R.jpg)
MCB TX³ 6000 - 1P - 230/400 V~ - 20 A - curbă C - bare de alimentare magistrale de tip prelungitoare
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-403578-WEB-R.jpg)
MCB TX³ 6000 - 1P - 230/400 V~ - 25 A - curbă C - bare de alimentare magistrale de tip prelungitoare
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/403579-LEGRAND.jpg)
MCB TX³ 6000 - 1P - 230/400 V~ - 32 A - curbă C - bare de alimentare magistrale de tip prelungitoare
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-403580-WEB-R.jpg)
MCB TX³ 6000 - 1P - 230/400 V~ - 40 A - curbă C - bare de alimentare magistrale de tip prelungitoare