-
Number of contacts as change-over contact
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Suitable for number of poles
-
Suitable for number of poles
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Busbar thickness
-
Rated voltage
-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Max. number of padlocks
-
Function
-
Device fitting
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated voltage
-
Number of contacts as normally open contact
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Busbar width
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Suitable for shackle diameter
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Number of contacts as normally closed contact
-
Material
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Suitable for
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Width clamp
-
Voltage type for actuating
-
Number of fault-signal switches
-
Voltage type for actuating
-
Built as switching-on coil
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Max. conductor cross section
-
Type of electric connection
-
Built as switch-off coil
-
Max. rated operation current Ie
-
With extension shaft
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Suitable for power circuit breaker
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Suitable for round conductor connection
-
Model
-
Suitable for emergency stop
-
Mounting method
-
Suitable for sector conductor connection
-
Width in number of modular spacings
-
Suitable for switch disconnector
-
Integrated earth fault protection
-
Delayed
-
Suitable for strip conductor connection
-
Suitable for DIN rail (top hat rail) mounting
-
Suitable for off-load switch
-
With auto test for earth leakage function
-
Type of control element
-
DIN rail (top hat rail) mounting optional
-
Suitable for motor safety switch
-
Suitable for max. number of poles main contact unit (total)
-
Device construction
-
Suitable for overload relay
-
Suitable for max. current main contact unit
-
Rated switch current
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Contact safe
-
Contact safe
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Voltage type
-
Colour
-
Connection type
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/027249-LEGRAND-1000.jpg)
DRX 630 - intreruptor automat cu declansator magneto-termic - Icu 50 kA - 4P - In 630 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/LG-026248-WEB-R.jpg)
Distantieri - pentru DPX/DPX-IS 630 - set distantieri de intrare sau iesire - 3P
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/026249-LEGRAND-1000.jpg)
Distantieri - pentru DPX/DPX-IS 630 - set distantieri de intrare sau iesire - 4P
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/LG-026230-WEB-R.jpg)
Pereti electroizolanti (3) - pentru DPX 250/630
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/026240_pw_94381.jpg)
Dispozitiv de blocare pentru DRX 630
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/026247-LEGRAND-1000.jpg)
Extensie pentru conectare fata (4) - pentru DPX 630
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/026250-LEGRAND-1000.jpg)
Borne tunel (4) - pentru DPX 630 - set de 4 borne pentru cabluri 300 mm² / 240 mm² flexible
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/026251-LEGRAND-1000.jpg)
Borne tunel (4) - pentru DPX 630 - pentru cabluri 2 x 240 mm² (rigid) sau 2 x 185 mm² (flexibil)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/026244_pw_94384.jpg)
Capace sigilabile pentru borne (2) - pentru DPX 630 - 3P
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/026244_pw_94384.jpg)
Capace sigilabile pentru borne (2) - pentru DPX/DPX-IS 630 - 4P
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-027251-WEB-R.jpg)
Comanda rotativa - Maner adancime variabila - Standard (gri)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/LG-027234-WEB-R.jpg)
DRX 630 - intreruptor automat cu declansator magneto-termic - Icu 36 kA - 3P - In 320 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/LG-027235-WEB-R.jpg)
DRX 630 - intreruptor automat cu declansator magneto-termic - Icu 36 kA - 3P - In 400 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/LG-027236-WEB-R.jpg)
DRX 630 - intreruptor automat cu declansator magneto-termic - Icu 36 kA - 3P - In 500 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/LG-027237-WEB-R.jpg)
DRX 630 - intreruptor automat cu declansator magneto-termic - Icu 36 kA - 3P - In 630 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/LG-027238-WEB-R.jpg)
DRX 630 - intreruptor automat cu declansator magneto-termic - Icu 36 kA - 4P - In 320 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/LG-027239-WEB-R.jpg)
DRX 630 - intreruptor automat cu declansator magneto-termic - Icu 36 kA - 4P - In 400 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/LG-027240-WEB-R.jpg)
DRX 630 - intreruptor automat cu declansator magneto-termic - Icu 36 kA - 4P - In 500 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/LG-027241-WEB-R.jpg)
DRX 630 - intreruptor automat cu declansator magneto-termic - Icu 36 kA - 4P - In 630 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/LG-027242-WEB-R.jpg)
DRX 630 - intreruptor automat cu declansator magneto-termic - Icu 50 kA - 3P - In 320 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/LG-027243-WEB-R.jpg)
DRX 630 - intreruptor automat cu declansator magneto-termic - Icu 50 kA - 3P - In 400 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/LG-027244-WEB-R.jpg)
DRX 630 - intreruptor automat cu declansator magneto-termic - Icu 50 kA - 3P - In 500 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/027245-LEGRAND-1000.jpg)
DRX 630 - intreruptor automat cu declansator magneto-termic - Icu 50 kA - 3P - In 630 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/LG-027246-WEB-R.jpg)
DRX 630 - intreruptor automat cu declansator magneto-termic - Icu 50 kA - 4P - In 320 A