-
Rated voltage
-
Rated voltage
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated insulation voltage Ui
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Leakage current type
-
Leakage current type
-
Selective protection
-
Short-time delayed tripping
-
Short-circuit breaking capacity (Icw)
-
Surge current capacity
-
With interlocking device
-
Frequency
-
Number of poles
-
Number of poles
-
Additional equipment possible
-
RAL-number (similar)
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Electric supplying direction
-
Terminal marking indication
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/402024-LEGRAND-1000.jpg)
RCD RX³ - 2P - 230 V~ - 25 A - 30 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/402025-LEGRAND-1000.jpg)
RCD RX³ - 2P - 230 V~ - 40 A - 30 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/402026-LEGRAND-1000.jpg)
RCD RX³ - 2P - 230 V~ - 63 A - 30 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/402028-LEGRAND-1000.jpg)
RCD RX³ - 2P - 230 V~ - 25 A - 100 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/402029-LEGRAND-1000.jpg)
RCD RX³ - 2P - 230 V~ - 40 A - 100 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/402030-LEGRAND-1000.jpg)
RCD RX³ - 2P - 230 V~ - 63 A - 100 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/402032-LEGRAND-1000.jpg)
RCD RX³ - 2P - 230 V~ - 25 A - 300 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/402033-LEGRAND-1000.jpg)
RCD RX³ - 2P - 230 V~ - 40 A - 300 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/402034-LEGRAND-1000.jpg)
RCD RX³ - 2P - 230 V~ - 63 A - 300 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/LG-402036-WEB-R.jpg)
RCD RX³ - 2P - 230 V~ - 25 A - 30 mA - tip A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/402037-LEGRAND-1000.jpg)
RCD RX³ - 2P - 230 V~ - 40 A - 30 mA - tip A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/402038-LEGRAND-1000.jpg)
RCD RX³ - 2P - 230 V~ - 63 A - 30 mA - tip A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/402062-LEGRAND-1000.jpg)
RCD LR - 4P - 400 V~ - 25 A - 30 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/402063-LEGRAND-1000.jpg)
RCD LR - 4P - 400 V~ - 40 A - 30 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/402064-LEGRAND-1000.jpg)
RCD LR - 4P - 400 V~ - 63 A - 30 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/402066-LEGRAND-1000.jpg)
RCD LR - 4P - 400 V~ - 25 A - 100 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/402067-LEGRAND-1000.jpg)
RCD LR - 4P - 400 V~ - 40 A - 100 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/LG-402068-WEB-R.jpg)
RCD LR - 4P - 400 V~ - 63 A - 100 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/402070-LEGRAND-1000.jpg)
RCD LR - 4P - 400 V~ - 25 A - 300 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/402071-LEGRAND-1000.jpg)
RCD LR - 4P - 400 V~ - 40 A - 300 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/402072-LEGRAND-1000.jpg)
RCD LR - 4P - 400 V~ - 63 A - 300 mA - tip AC
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/402074-LEGRAND-1000.jpg)
RCD LR - 4P - 400 V~ - 25 A - 30 mA - tip A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/402075-LEGRAND-1000.jpg)
RCD LR - 4P - 400 V~ - 40 A - 30 mA - tip A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-15/402076-LEGRAND-1000.jpg)
RCD LR - 4P - 400 V~ - 63 A - 30 mA - tip A