-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Voltage type for actuating
-
Number of normally closed contacts as main contact
-
Number of normally open contacts as main contact
-
Type of electrical connection of main circuit
-
Type of electrical connection of main circuit
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Modular version
-
Modular version
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/416426-LEGRAND-1000.jpg)
Contactor tetrapolar CTX³ - fara contacte auxiliare integrate - 40/22 A - 230 V~
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/416436-LEGRAND-1000.jpg)
Contactor tetrapolar CTX³ - fara contacte auxiliare integrate - 60/44 A - 230 V~
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/416446-LEGRAND-1000.jpg)
Contactor tetrapolar CTX³ - fara contacte auxiliare integrate - 100/65 A - 230 V~
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/416456-LEGRAND-1000.jpg)
Contactor tetrapolar CTX³ - fara contacte auxiliare integrate - 135/85 A - 230 V~
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/416466-LEGRAND-1000.jpg)
Contactor tetrapolar CTX³ - cu contacte auxiliare integrate - 165/120 A - 100-240 V~/=
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/416476-LEGRAND-1000.jpg)
Contactor tetrapolar CTX³ - cu contacte auxiliare integrate - 250/150 A - 100-240 V~/=
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/416486-LEGRAND-1000.jpg)
Contactor tetrapolar CTX³ - cu contacte auxiliare integrate - 330/225 A - 100-240 V~/=
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/416496-LEGRAND-1000.jpg)
Contactor tetrapolar CTX³ - cu contacte auxiliare integrate - 420/300 A - 100-240 V~/=
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/416506-LEGRAND-1000.jpg)
Contactor tetrapolar CTX³ - cu contacte auxiliare integrate - 500/400 A - 100-240 V~/=
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/416516-LEGRAND-1000.jpg)
Contactor tetrapolar CTX³ - cu contacte auxiliare integrate - 750/630 A - 100-240 V~/=
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/416526-LEGRAND-1000.jpg)
Contactor tetrapolar CTX³ - cu contacte auxiliare integrate - 900/800 A - 100-240 V~/=