-
Type of accessory/spare part
-
Construction type
-
Inlying hinge
-
Transparent
-
Text
-
Outlying hinge
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Material
-
Material
-
Material
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Clamping range
-
Spray can
-
Max. opening angle
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Punch shape
-
Punch shape
-
Dismantling possible
-
Hole diameter
-
Suitable for sheet-metal screw
-
Hinge adjustable
-
Material quality
-
Screwing system
-
Perforated
-
Perforated
-
Magnetic
-
Length
-
Flexible
-
Distance of slots
-
Length
-
Length
-
With lock
-
Type of electric connection
-
Surface protection
-
Model
-
Model
-
Material thickness
-
Slit width
-
Surface protection
-
Model
-
Model
-
With light sensor
-
Type of side wall
-
Mounting method
-
Suitable for aeration/de-aeration
-
Suitable for cable patch
-
Lamp type
-
Self-extinguishing
-
Volume
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Thread size (metric)
-
With cover
-
For internal separation form 2a
-
For internal separation form 2b
-
Self-adhesive
-
Head form
-
For internal separation form 3a
-
For internal separation form 3b
-
Surface finishing
-
Surface finishing
-
For internal separation form 4a
-
For internal separation form 4b
-
With cable entry
-
Suitable for outdoor set-up
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
With socket outlet
-
Label space/information surface
Panou perforat - pentru soclu 725 mm latime
Panou perforat - pentru soclu 975 mm latime
Placa de fixare plina - inaltime 1800 mm - latime 600 mm
Suport de fixare - pentru jgheaburile Lina 25 - 36 mod
Traverse fixe - lungime 350 mm
Traverse fixe - lungime 600 mm
Traverse fixe - lungime 850 mm
Consola de întarire a placii superioare
Suport de fixare - pentru jgheaburile Lina 25 - 24 mod
Distantier - pentru inaltarea acoperisului
Placa de obturare - pentru placi frontale de metal sau plastic - 24 module
Piulite de fixare pentru suruburi M6
Vopsea spray cu aerosoli
Hinges (2) - XL³ 800/4000 - fit on screw mounting faceplate
Sine universale de fixare reglabile - 24 module
Sina universala - latime 600 mm
Sine universale de fixare reglabile - 36 module
Sina universala - latime 850 mm
Suport clipsabil pentru etichete adezive
Kit de iluminare - pentru XL3 800/4000
Nit de plastic - Pentru fixare jgheaburi Lina 25 pe montanti functionali
Suruburi M6
Placa frontala metalica plina - sfert de tura - 24 module - inaltime 50 mm
Placa frontala metalica plina - sfert de tura - 24 module - inaltime 100 mm