-
Nominal current
-
Nominal current
-
Rated fault current adjustable
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated insulation voltage Ui
-
Max. delay time
-
Max. delay time
-
Delay adjustable
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Ambient temperature during operating
-
Leakage current type
-
Leakage current type
-
Leakage current type
-
With interlocking device
-
Frequency
-
Number of poles
-
Number of poles
-
Number of poles
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Anti-nuisance tripping version
-
Anti-nuisance tripping version
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Connected object
-
Application store for download
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/LG-410410-WEB-R.jpg)
Bloc diferențial DX3 2P 40A A 100mA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/LG-410508-WEB-R.jpg)
Bloc diferențial DX3 4P 40A A 100mA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/LG-410509-WEB-R.jpg)
Bloc diferențial DX3 4P 63A A 100mA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/410401-LEGRAND.jpg)
Bloc diferential - 2P - 230 V~ - 40 A - 30 mA - tip AC - pentru 1 modul DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/410402-LEGRAND-1000.jpg)
Bloc diferential - 2P - 230 V~ - 63 A - 30 mA - tip AC - pentru 1 modul DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/410413-LEGRAND-1000.jpg)
Bloc diferential - 2P - 230 V~ - 40 A - 300 mA - tip AC - pentru 1 modul DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/410414-LEGRAND-1000.jpg)
Bloc diferential - 2P - 230 V~ - 63 A - 300 mA - tip AC - pentru 1 modul DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/410424-LEGRAND-1000.jpg)
Bloc diferential - 2P - 230 V~ -63 A-300 mA selectiv - tip AC - pentru 1 modul DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/410426-LEGRAND-1000.jpg)
Bloc diferential - 2P - 230 V~ -63 A-1000 mA selectiv - tip AC -1 modul DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/LG-410428-WEB-R.jpg)
Bloc diferential - 2P - 230 V~ - 40 A - 30 mA - tip A -1 modul DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/410429-LEGRAND-1000.jpg)
Bloc diferential - 2P - 230 V~ - 63 A - 30 mA - tip A -1 modul DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/410431-LEGRAND-1000.jpg)
Bloc diferential - 2P - 230 V~ - 40 A - 300 mA - tip A -1 modul DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/LG-410432-WEB-R.jpg)
Bloc diferential - 2P - 230 V~ - 63 A - 300 mA - tip A -1 modul DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/410434-LEGRAND-1000.jpg)
Bloc diferențial adaptare DX³-șurub-2P-230/400 V~-40 de tip A Hpi-30 mA-disjunctor 1 mod/pol
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/410435-LEGRAND-1000.jpg)
Bloc diferential - 2P - 230 V~ - 63 A - 30 mA - tip Hpi -1 modul DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/410446-LEGRAND-1000.jpg)
Bloc diferențial adaptare DX³-șurub-2P-230/400 V~-40 de tip A Hpi-300 mA-disjunctor 1 mod/pol
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/410457-LEGRAND-1000.jpg)
Bloc diferențial DX³-2P-230/400 V~-63 de tip A Hpi-300mA selectiv 1 mod/pol
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/410462-LEGRAND-1000.jpg)
Bloc diferențial DX³-2P-230/400 V~-63 de tip A Hpi-300mA selectiv 1 mod/pol
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/410471-LEGRAND.jpg)
Bloc diferential - 3P - 400 V~ - 40 A - 30 mA - tip AC - pentru 1 modul DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/410472-LEGRAND-1000.jpg)
Bloc diferential - 3P - 400 V~ - 63 A - 30 mA - Tip AC - pentru 1 modul DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/410474-LEGRAND-1000.jpg)
Bloc diferential - 3P - 400 V~ - 40 A - 300 mA - tip AC - pentru 1 modul DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/410475-LEGRAND-1000.jpg)
Bloc diferential - 3P - 400 V~ - 63 A - 300 mA - tip AC - pentru 1 modul DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/410477-LEGRAND-1000.jpg)
Bloc diferential - 3P - 400 V~ -63 A-300 mA selectiv - tip AC - 1 modul DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/410480-LEGRAND-1000.jpg)
Bloc diferential - 3P - 400 V~ - 63 A - 30 mA - tip A - pentru 1 modul DX³