-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
Type of control element
-
DIN rail (top hat rail) mounting optional
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Position of connection for main current circuit
-
Complete device with protection unit
-
Motor drive optional
-
Motor drive integrated
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-422251-WEB-R.jpg)
DPX³ 1600 - cu declansator magneto-termic - 3P - Icu 36 kA (400 V~) - In 630 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-422252-WEB-R.jpg)
DPX³ 1600 - cu declansator magneto-termic - 3P - Icu 36 kA (400 V~) - In 800 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-422253-WEB-R.jpg)
DPX³ 1600 - cu declansator magneto-termic - 3P - Icu 36 kA (400 V~) - In 1000 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-422254-WEB-R.jpg)
DPX³ 1600 - cu declansator magneto-termic - 3P - Icu 36 kA (400 V~) - In 1250 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-422256-WEB-R.jpg)
DPX³ 1600 - cu declansator magneto-termic - 4P - Icu 36 kA (400 V~) - In 630 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-422257-WEB-R.jpg)
DPX³ 1600 - cu declansator magneto-termic - 4P - Icu 36 kA (400 V~) - In 800 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-422258-WEB-R.jpg)
DPX³ 1600 - cu declansator magneto-termic - 4P - Icu 36 kA (400 V~) - In 1000 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-422259-WEB-R.jpg)
DPX³ 1600 - cu declansator magneto-termic - 4P - Icu 36 kA (400 V~) - In 1250 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-422263-WEB-R.jpg)
DPX³ 1600 - cu declansator magneto-termic - 3P - Icu 50 kA (400 V~) - In 630 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-422264-WEB-R.jpg)
DPX³ 1600 - cu declansator magneto-termic - 3P - Icu 50 kA (400 V~) - In 800 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-422265-WEB-R.jpg)
DPX³ 1600 - cu declansator magneto-termic - 3P - Icu 50 kA (400 V~) - In 1000 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-422266-WEB-R.jpg)
DPX³ 1600 - cu declansator magneto-termic - 3P - Icu 50 kA (400 V~) - In 1250 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-422268-WEB-R.jpg)
DPX³ 1600 - cu declansator magneto-termic - 4P - Icu 50 kA (400 V~) - In 630 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-422269-WEB-R.jpg)
DPX³ 1600 - cu declansator magneto-termic - 4P - Icu 50 kA (400 V~) - In 800 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-422270-WEB-R.jpg)
DPX³ 1600 - cu declansator magneto-termic - 4P - Icu 50 kA (400 V~) - In 1000 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-422271-WEB-R.jpg)
DPX³ 1600 - cu declansator magneto-termic - 4P - Icu 50 kA (400 V~) - In 1250 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-422275-WEB-R.jpg)
DPX³ 1600 - cu declansator magneto-termic - 3P - Icu 70 kA (400 V~) - In 630 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-422276-WEB-R.jpg)
DPX³ 1600 - cu declansator magneto-termic - 3P - Icu 70 kA (400 V~) - In 800 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-422277-WEB-R.jpg)
DPX³ 1600 - cu declansator magneto-termic - 3P - Icu 70 kA (400 V~) - In 1000 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422278-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator magneto-termic - 3P - Icu 70 kA (400 V~) - In 1250 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-422280-WEB-R.jpg)
DPX³ 1600 - cu declansator magneto-termic - 4P - Icu 70 kA (400 V~) - In 630 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-422281-WEB-R.jpg)
DPX³ 1600 - cu declansator magneto-termic - 4P - Icu 70 kA (400 V~) - In 800 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-422282-WEB-R.jpg)
DPX³ 1600 - cu declansator magneto-termic - 4P - Icu 70 kA (400 V~) - In 1000 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422283-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator magneto-termic - 4P - Icu 70 kA (400 V~) - In 1250 A