-
Version as main switch
-
Rated voltage
-
Number of contacts as change-over contact
-
Device fitting
-
Function
-
Version as maintenance-/service switch
-
Number of contacts as normally open contact
-
Transparent
-
Imprint/indication
-
Version as safety switch
-
Number of contacts as normally closed contact
-
Version as emergency stop installation
-
Number of fault-signal switches
-
Version as reversing switch
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Max. rated operation voltage Ue AC
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
With tangible imprint
-
Model
-
Width in number of modular spacings
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
With auto test for earth leakage function
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Suitable for max. current main contact unit
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated switch current
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Switching power at 400 V
-
Switching power at 400 V
-
Switching power at 400 V
-
Switching power at 400 V
-
Rated short-time withstand current lcw
-
Switching power at 400 V
-
Switching power at 400 V
-
Rated short-time withstand current lcw
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
RAL-number (similar)
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
-
Voltage type
-
Colour
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/022172-LEGRAND-1000.jpg)
Intrerupator de promiximitate - 3P - 20 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/022173-LEGRAND-1000.jpg)
Intrerupator de promiximitate - 3P - 25 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/022174-LEGRAND-1000.jpg)
Intrerupator de promiximitate - 3P - 40 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/022175-LEGRAND-1000.jpg)
Intrerupator de promiximitate - 3P - 50 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/022176-LEGRAND-1000.jpg)
Intrerupator de promiximitate - 3P - 63 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/022177-LEGRAND-1000.jpg)
Intrerupator de promiximitate - 3P - 80 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/LG-022179-WEB-R.jpg)
Intrerupator de proximitate - 3P + N/O + N/C - 20 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/LG-022181-WEB-R.jpg)
Intrerupator de proximitate - 4P neutru pe partea stanga - 16 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/LG-022182-WEB-R.jpg)
Intrerupator de proximitate - 4P neutru pe partea stanga - 20 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/022184-LEGRAND-1000.jpg)
Intrerupator de proximitate - 4P neutru pe partea stanga - 40 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/022185-LEGRAND-1000.jpg)
Intrerupator de proximitate - 4P neutru pe partea stanga - 50 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/022186-LEGRAND-1000.jpg)
Intrerupator de proximitate - 4P neutru pe partea stanga - 63 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/022187-LEGRAND-1000.jpg)
Intrerupator de proximitate - 4P neutru pe partea stanga - 80 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/022282-LEGRAND-1000.jpg)
Eticheta pentru partea frontala a întrerupatorului - Marcat "MAIN SWITCH"
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/022700-LEGRAND-1000.jpg)
Contact auxiliar - N/D + N/Î