-
Cover model
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Material
-
Equipped with
-
Tackable
-
Shape
-
Max. conductor cross section
-
Shape
-
Max. conductor cross section
-
Max. conductor cross section
-
Mounting in the soil
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Mounting under water
-
Mounting method
-
For tube diameter
-
For tube diameter
-
For tube diameter
-
Inlet from the rear
-
Explosion-tested version
-
For Ex-zone gas
-
For Ex-Zone dust
-
Type of housing feed-through
-
Circuit integrity
-
Transparent cover
-
Cover attachment
-
Cover attachment
-
Castable
-
With casting compound
-
Sealable
-
Sealable
-
With screening
-
Weatherproof
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Label space/information surface
-
Entry membrane gland type
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/092009-LEGRAND-1000.jpg)
Doză pătrată 80x80x45 etanșă Plexo cenușiu/roșu - pentru presetupă ISO
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/092094-LEGRAND-1000.jpg)
Doze Plexo - IP 55 - IK 07 - 360x270x124 mm - intrari predecupate pentru presetupe ISO
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/092084-LEGRAND-1000.jpg)
Doze Plexo - IP 55 - IK 07 - 310x240x124 mm - intrari predecupate pentru presetupe ISO
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/092021-LEGRAND-1000.jpg)
Doză pătrată 105x105x55 etanșă Plexo cenușiu/roșu - pentru presetupă ISO
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/092041-LEGRAND.jpg)
Doză dreptunghiulară 155x110x74 etanșă Plexo cenușiu/roșu - pentru presetupă ISO
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/092034-LEGRAND-1000.jpg)
Doză Plexo - IP 55 - IK 07 - 130x130x74 - intrari predecupate pentru presetupe ISO
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/092044-LEGRAND-1000.jpg)
Doze Plexo - IP 55 - IK 07 - 155x110x74 mm - intrari predecupate pentru presetupe ISO
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/092054-LEGRAND-1000.jpg)
Doze Plexo - IP 55 - IK 07 - 180x140x86 mm - intrari predecupate pentru presetupe ISO
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/LG-092064-WEB-R.jpg)
Doze Plexo - IP 55 - IK 07 - 220x170x86 mm - intrari predecupate pentru presetupe ISO