-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Switching function
-
Rated voltage
-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Function
-
Device fitting
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Number of contacts as normally open contact
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Setting time
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Number of contacts as normally closed contact
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Voltage type for actuating
-
Number of fault-signal switches
-
Voltage type for actuating
-
Built as switching-on coil
-
Type of electric connection
-
Built as switch-off coil
-
Suitable for power circuit breaker
-
Width in number of modular spacings
-
Delayed
-
Suitable for off-load switch
-
With auto test for earth leakage function
-
Suitable for motor safety switch
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for overload relay
-
Suitable for max. current main contact unit
-
Rated switch current
-
Voltage type
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/LG-026190-WEBGEN-R.jpg)
Modul temporizator - pentru DPX - 230 V~ - 3 module
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/LG-026190-WEBGEN-R.jpg)
Modul temporizator - pentru DPX - 400 V~ - 3 module
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-422244-WEB-R.jpg)
Declansator la tensiune minima pentru DRX/DPX³ - 24 V=
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-422245-WEB-R.jpg)
Declansator la tensiune minima pentru DRX/DPX³ - 24 V~
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-422246-WEB-R.jpg)
Declansator la tensiune minima pentru DRX/DPX³ - 48 V=
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-422247-WEB-R.jpg)
Declansator la tensiune minima pentru DRX/DPX³ - 110-125 V~
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/422248-LEGRAND-1000.jpg)
Declansator la tensiune minima pentru DRX/DPX³ - 220-240 V~
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-422249-WEB-R.jpg)
Declansator la tensiune minima pentru DRX/DPX³ - 380-415 V~
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/421011-LEGRAND-1000.jpg)
Contacte auxiliare sau semnalizare defect - pentru DPX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/LG-422239-WEB-R.jpg)
Bobina pentru declansare pentru DRX/DPX³ - 24 V~ si =
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/LG-422240-WEB-R.jpg)
Bobina pentru declansare pentru DRX/DPX³ - 48 V~ si =
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/LG-422241-WEB-R.jpg)
Bobina pentru declansare pentru DRX/DPX³ - 110 V~ si =
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/422242-LEGRAND-1000.jpg)
Bobina pentru declansare pentru DRX/DPX³ - 230 V~ si =
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/LG-422243-WEB-R.jpg)
Bobina pentru declansare pentru DRX/DPX³ - 400 V~ si =