-
Nominal current
-
Nominal current
-
Rated fault current adjustable
-
Rated fault current adjustable
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated insulation voltage Ui
-
Max. delay time
-
Max. delay time
-
Max. delay time
-
Rated impulse withstand voltage Uimp
-
Delay adjustable
-
Delay adjustable
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Ambient temperature during operating
-
Leakage current type
-
Leakage current type
-
Leakage current type
-
Ambient temperature during operating
-
With interlocking device
-
Frequency
-
Number of poles
-
Number of poles
-
Number of poles
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Anti-nuisance tripping version
-
Anti-nuisance tripping version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Contains Batteries and/or Accumulator
-
Connected object
-
Connected object
-
Application store for download
-
Regulation Type (Pack1)
-
Number of Pack 1
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
IEC code (Pack1)
-
Number of Single Element (Pack1)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/410576-LEGRAND-1000.jpg)
Bloc diferential - 2P - 230 V~ - 63 A - 30 mA - tip Hpi - pentru disjunctoare 1.5 modul/pol DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/410577-LEGRAND-1000.jpg)
Bloc diferential - 2P - 230 V~ - 125 A - 30 mA - tip Hpi - pentru disjunctoare 1.5 modul/pol DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/410583-LEGRAND-1000.jpg)
Bloc diferential - 2P-230V~ -63A-300/1000mA reglabil - tip Hpi - pentru disjunctoare 1.5 modul/pol DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/410584-LEGRAND-1000.jpg)
Bloc diferential - 2P-230V~ -125A-300/1000mA ajustabil - tip Hpi - pentru disjunctoare 1.5 modul/pol DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/410605-LEGRAND-1000.jpg)
Bloc diferential - 3P - 400 V~ - 63 A - 30 mA - tip Hpi - pentru disjunctoare 1.5 modul/pol DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/410606-LEGRAND-1000.jpg)
Bloc diferential - 3P - 400 V~ - 125 A - 30 mA - tip Hpi - pentru disjunctoare 1.5 modul/pol DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/410608-LEGRAND-1000.jpg)
Bloc diferential - 3P - 400 V~ - 63 A - 300 mA - tip Hpi - pentru disjunctoare 1.5 modul/pol DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/410611-LEGRAND-1000.jpg)
Bloc diferential - 3P-400V~ -63A-300/1000mA reglabil - tip Hpi - pentru disjunctoare 1.5 modul/pol DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/410612-LEGRAND-1000.jpg)
Bloc diferential - 3P-400V~ -125A-300/1000mA adjustable - tip Hpi - pentru disjunctoare 1.5 modul/pol DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/410624-LEGRAND.jpg)
Bloc diferential - 4P - 400 V~ - 125 A - 30 mA - tip AC - pentru disjunctoare 1.5 modul/pol DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/410628-LEGRAND-1000.jpg)
Bloc diferential - 4P - 400 V~ - 125 A - 300 mA - tip AC - pentru disjunctoare 1.5 modul/pol DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/410636-LEGRAND-1000.jpg)
Bloc diferential - 4P - 400 V~ - 63 A - 30 mA - tip Hpi - pentru disjunctoare 1.5 modul/pol DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/410637-LEGRAND-1000.jpg)
Bloc diferential - 4P - 400 V~ - 125 A - 30 mA - tip Hpi - pentru disjunctoare 1.5 modul/pol DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/410640-LEGRAND-1000.jpg)
Bloc diferential - 4P - 400 V~ - 63A - 300mA - tip Hpi - pentru disjunctoare 1.5 modul/pol DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/410643-LEGRAND-1000.jpg)
Bloc diferential - 4P-400V~ -63A-300/1000mA reglabil - tip Hpi - pentru disjunctoare 1.5 modul/pol DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/LG-410644-WEB-R.jpg)
Bloc diferential - 4P-400V~ -125A-300/1000mA reglabil - tip Hpi - pentru disjunctoare 1.5 modul/pol DX³
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/410657-LEGRAND-1000.jpg)
Bloc diferential - 4P- 400V~ - 63A- 30/3000 mA- tip Hpi / cu contor integrat
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/410658-LEGRAND.jpg)
Bloc diferential - 4P- 400V~ - 125A- 30/3000mA- tip Hpi / cu contor integrat
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/410659-LEGRAND-1000.jpg)
Bloc diferential - 4P- 400V~ - 125A- 30/3000 mA- tip Hpi / cu contor integrat