-
Function
-
Type of accessory/spare part
-
Function
-
Housing material
-
Suitable for labelling type
-
With light source
-
Monitoring equipment
-
Monitoring equipment
-
Material
-
Type of indicator
-
With remote switch connection
-
With pictogram
-
Length
-
Length
-
Length
-
Suitable for standby switching
-
Mounting method
-
Nominal operation time
-
Suitable for continuous circuit
-
Nominal operation time
-
Lamp holder
-
Light distributor
-
Lamp type
-
Type of control gear
-
Power supply system
-
Battery quality
-
Battery quality
-
Material cover
-
Height/depth
-
Number of poles
-
Number of poles
-
Number of lighting heads
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Colour temperature
-
Colour temperature
-
Supplied remote control
-
Housing colour
-
Protection class
-
Rated life time L70/B50 at 25 °C
-
Rated life time L70/B50 at 25 °C
-
Rated life time L70/B50 at 25 °C
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Luminous flux in standby mode
-
Luminous flux in standby mode
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Conductor cross section
-
Width
-
Width
-
Width
-
Height
-
Height
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Halogen free
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable support
-
Cable tie suitable with
-
Control mode
-
Addressable
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
-
Pack1 Location
-
Number of Pack 1
-
Battery ou Accumulator (Pack1)
-
Regulation Type (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
-
Element Composition (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Element Composition (Pack1)
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/061721-LEGRAND-1000.jpg)
Doza montaj îngropat pentru zidarie
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Bloc autonom standard nepermanent (NM) - Nepermanent - 70 lm - 1h (LED)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/LG-661602-WEB-R.jpg)
Bloc autonom standard nepermanent (NM) - Nepermanent - 100 lm - 1h (LED)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/20170731_165817_1.jpg)
Bloc autonom permanent (M) - Permanent / Nepermanent- 100 lm - 1h (LED)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/LG-661605-WEB-R.jpg)
Bloc autonom standard nepermanent (NM) - Nepermanent - 160 lm - 1h (LED)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/LG-661606-WEB-R.jpg)
Bloc autonom permanent (M) - Permanent / Nepermanent- 200 lm - 1h (LED)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/LG-661607-WEB-R.jpg)
Bloc autonom permanent (M) - Permanent / Nepermanent- 350 lm - 1h (LED)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/LG-661608-WEB-R.jpg)
Emergency luminaire U21 - std non maintained - 1 h - 200 lm - LED
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/LG-661609-WEB-R.jpg)
Emergency luminaire U21 - std non maintained - 1 h - 350 lm - LED
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/661610-LEGRAND-600.jpg)
Bloc autonom permanent (M) - Permanent / Nepermanent- 100 lm - 3h (LED)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/16-30/LG-661611-WEB-R.jpg)
Emergency luminaire U21 - std non maintained - 3 h - 90 lm - LED
![title](/sites/g/files/ocwmcr861/files/ecat_assets/11-01-2024/11-30/LG-661720-WEB-F.jpg)
Rama pentru montaj îngropat
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/LG-662603-WEB-R.jpg)
Bloc autonom permanent autotest/adresabil (M) - Permanent / Nepermanent - 100 lm - 1h (LED)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/662606-LEGRAND-600.jpg)
Bloc autonom permanent autotest/adresabil (M) - Permanent / Nepermanent - 200 lm - 1h (LED)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/LG-662607-WEB-R.jpg)
Bloc autonom permanent autotest/adresabil (M) - Permanent / Nepermanent - 350 lm - 1h (LED)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/662610-LEGRAND-600.jpg)
Bloc autonom permanent autotest/adresabil (M) - Permanent / Nepermanent - 100 lm - 3h (LED)