-
IEC-amperage
-
IEC-amperage
-
CEE socket outlet 16 A
-
Construction type
-
CEE socket outlet 32 A
-
Material
-
Housing material
-
CEE socket outlet 63 A
-
CEE socket outlet 63 A
-
Voltage according to EN 60309-2
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Voltage according to EN 60309-2
-
CEE socket outlet 125 A
-
Voltage according to EN 60309-2
-
CEE socket outlet 125 A
-
Clock hour position
-
Insert direction
-
Identification colour
-
Identification colour
-
Connection system
-
Phase inverter
-
Cable entry
-
Protection
-
Earth leakage switch
-
Military model
-
Number of poles
-
Number of poles
-
Number of poles
-
Flange size vertical
-
Flange size vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Flange size horizontal
-
Flange size horizontal
-
Power supply/connection possibility
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Diameter cable entry
-
Handling
-
Number of miniature circuit breakers (MCB)
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Degree of protection (IP)
-
Colour
-
RAL-number
-
RAL-number
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-555504-WEB-R.jpg)
Priză mobilă 63A 2P+PE 230V IP67
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-555509-WEB-R.jpg)
Priză mobilă 63A 4P+PE 400V IP67
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/555609-LEGRAND.jpg)
Priză mobilă 125A 4P+PE 400V IP67
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/LG-555524-WEB-R.jpg)
Fișă dreaptă 63A 2P+PE 230V IP67
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/LG-555528-WEB-R.jpg)
Fișă dreaptă 63A 3P+PE 400V IP67
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/LG-555529-WEB-R.jpg)
Straight plug P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+N+E
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/LG-555628-WEB-R.jpg)
Fișă dreaptă 125A 3P+PE 415V IP66/67
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/LG-555629-WEB-R.jpg)
Fișă dreaptă 125A 4P+PE 400V IP67
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/555659-LEGRAND.jpg)
Priză montaj aparent 125A 4P+PE 400V IP67
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/LG-555558-WEB-R.jpg)
Priză montaj aparent 63A 3P+PE 400V IP67
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/LG-555556-WEB-R.jpg)
Priză montaj aparent 63A 4P+PE 230V IP67
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/LG-555559-WEB-R.jpg)
Surface mounting socket P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+N+E
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-555688-WEB-R.jpg)
Priză montaj pe tablou 125A 3P+PE 400V IP67
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/555589-LEGRAND.jpg)
Panel mounting socket P17 Pro - IP66/67 - 380/415 V~ - 63 A - 3P+N+E
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-555518-WEB-R.jpg)
Appliance inlet P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 3P+E
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-555519-WEB-R.jpg)
Appliance inlet P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 3P+N+E