-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
With thermal overload protection
-
With thermal overload protection
-
Phase failure sensitive
-
Switch off technique
-
Switch off technique
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Type of control element
-
Type of control element
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Device construction
-
With integrated auxiliary switch
-
With integrated under voltage release
-
Number of poles
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/417372-LEGRAND-1000.jpg)
Disjunctor MPX³ 100H - magneto-termic - 3P - 26 A - 100 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/417373-LEGRAND-1000.jpg)
Disjunctor MPX³ 100H - magneto-termic - 3P - 32 A - 100 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-45/417374-LEGRAND-1000.jpg)
Disjunctor MPX³ 100H - magneto-termic - 3P - 40 A - 100 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-45/417375-LEGRAND-1000.jpg)
Disjunctor MPX³ 100H - magneto-termic - 3P - 50 A - 100 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/417376-LEGRAND-1000.jpg)
Disjunctor MPX³ 100H - magneto-termic - 3P - 63 A - 100 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-45/417377-LEGRAND-1000.jpg)
Disjunctor MPX³ 100H - magneto-termic - 3P - 75 A - 75 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-45/417378-LEGRAND-1000.jpg)
Disjunctor MPX³ 100H - magneto-termic - 3P - 90 A - 75 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-45/LG-417379-WEB-R.jpg)
Disjunctor MPX³ 100H - magneto-termic - 3P - 100 A - 75 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/417300-LEGRAND-1000.jpg)
Disjunctor MPX³ 32S - magneto-termic - 3P - 0.16 A - 100 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/417301-LEGRAND-1000.jpg)
Disjunctor MPX³ 32S - magneto-termic - 3P - 0.25 A - 100 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/417302-LEGRAND-1000.jpg)
Disjunctor MPX³ 32S - magneto-termic - 3P - 0.4 A - 100 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/417303-LEGRAND-1000.jpg)
Disjunctor MPX³ 32S - magneto-termic - 3P - 0.63 A - 100 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/417304-LEGRAND-1000.jpg)
Disjunctor MPX³ 32S - magneto-termic - 3P - 1 A - 100 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/417305-LEGRAND-1000.jpg)
Disjunctor MPX³ 32S - magneto-termic - 3P - 1.6 A - 100 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/417306-LEGRAND-1000.jpg)
Disjunctor MPX³ 32S - magneto-termic - 3P - 2.5 A - 100 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/417307-LEGRAND-1000.jpg)
Disjunctor MPX³ 32S - magneto-termic - 3P - 4 A - 100 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/417308-LEGRAND-1000.jpg)
Disjunctor MPX³ 32S - magneto-termic - 3P - 6 A - 100 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/417309-LEGRAND-1000.jpg)
Disjunctor MPX³ 32S - magneto-termic - 3P - 8 A - 100 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/LG-417310-WEB-R.jpg)
Disjunctor MPX³ 32S - magneto-termic - 3P - 10 A - 50 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/417311-LEGRAND-1000.jpg)
Disjunctor MPX³ 32S - magneto-termic - 3P - 13 A - 50 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/417312-LEGRAND-1000.jpg)
Disjunctor MPX³ 32S - magneto-termic - 3P - 17 A - 20 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/417313-LEGRAND-1000.jpg)
Disjunctor MPX³ 32S - magneto-termic - 3P - 22 A - 15 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/417314-LEGRAND-1000.jpg)
Disjunctor MPX³ 32S - magneto-termic - 3P - 26 A - 15 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/417315-LEGRAND-1000.jpg)
Disjunctor MPX³ 32S - magneto-termic - 3P - 32 A - 15 kA