-
Version as glazed door
-
Version as glazed door
-
Suitable for enclosure building depth
-
Material
-
Version as door for disconnecting switch interlocking
-
Suitable for enclosure building width
-
Material
-
Material
-
Material quality
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Model
-
Model
-
Model
-
Degree of protection (NEMA)
-
With mounting plate
-
Mounting plate depth-adjustable
-
Suitable for wall built-in
-
Surface finishing
-
Surface finishing
-
Pole fastening
-
Number of doors
-
With glazed door
-
With ventilation door
-
With rear door
-
Number of locks
-
Suitable for outdoor set-up
-
Pitched roof
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Label space/information surface
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/020426-LEGRAND-1000.jpg)
Kit pentru ghena pentru cabluri integrabila XL³ 800 - IP 43 - pentru cofret 204 06/56 - latime 910 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/020427-LEGRAND-1000.jpg)
Kit pentru ghena pentru cabluri integrabila XL³ 800 - IP 43 - pentru cofret 204 07/57 - latime 910 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/021251-LEGRAND-1000.jpg)
Usa curbata metalica - pentru cofret XL³ 800 - inaltime 1000 mm - IP 43
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/021251_pw_92488.jpg)
Usa curbata metalica - pentru cofret XL³ 800 - inaltime 1200 mm - IP 43
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/020401-LEGRAND-1000.jpg)
Cofret XL³ 800 - IP 43 - 24 module pe rand - 1050x660x230 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/020401_pw_92430.jpg)
Cofret XL³ 800 - IP 43 - 24 module pe rand - 1250x660x230 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/020406-LEGRAND-1000.jpg)
Cofret XL³ 800 - IP 43 - 36/24 module pe rand - 1050x910x230 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/020406_pw_92432.jpg)
Cofret XL³ 800 - IP 43 - 36/24 module pe rand - 1250x910x230 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-00/020446-LEGRAND-1000.jpg)
Placa frontala plina cu balamale si incuietori XL³ 800 - pentu ghene 204 26
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-00/020447-LEGRAND-1000.jpg)
Placa frontala plina cu balamale si incuietori XL³ 800 - pentru ghene 204 27
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-021256-WEB-R.jpg)
Usa curbata metalica - pentru cofret XL³ 800 - Ref. 204 06 - IP 43
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/021257-LEGRAND-1000.jpg)
Usa curbata metalica - pentru cofret XL³ 800 - Ref. 204 07 - IP 43
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/021261-LEGRAND-1000.jpg)
Usa curbata din sticla - pentru cofret XL³ 800 - inaltime 1000 mm - IP 43
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-021262-WEB-R.jpg)
Usa curbata din sticla - pentru cofret XL³ 800 - inaltime 1200 mm - IP 43
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-021266-WEB-R.jpg)
Usa curbata din sticla - pentru cofret XL³ 800 - Ref. 204 06 - IP 43
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-021267-WEB-R.jpg)
Usa curbata din sticla - pentru cofret XL³ 800 - Ref. 204 07 - IP 43
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/020130-LEGRAND-1000.jpg)
Kit IP 43