-
Cover width
-
Cover width
-
Suitable for duct depth
-
Suitable for duct depth
-
Material
-
Material
-
Suitable for
-
Material quality
-
Mounting method cover
-
Mounting method cover
-
Number of covers
-
Number of covers
-
Material quality
-
Material quality
-
Width branch
-
Number of covers
-
Cover width 1
-
Shape
-
Covers supplied with the product
-
Cover width 1
-
Mounting of cover
-
Shape
-
Cover width 1
-
Length
-
Angle
-
Cover width 2
-
Cover width 2
-
Angle
-
Surface protection
-
Symmetric
-
Model
-
Surface protection
-
Cover width 3
-
Model
-
Model
-
Direction
-
Model
-
Model
-
Model
-
Bottom perforation
-
Bottom perforation
-
Construction type rectangular
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Joint cover
-
With cable fixing clip
-
Construction rear wall (inner side)
-
With duct connector
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/011253-LEGRAND-1000.jpg)
Derivatie plana - pentru jgheaburi 50 x 105, latime capac 85 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/011254-LEGRAND-1000.jpg)
Derivatie plana - pentru jgheaburi 50 x 105, latime capac 65 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/011228-LEGRAND-1000.jpg)
Unghi interior -DLP din aluminiu 65x150
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/011239-LEGRAND-1000.jpg)
Unghi exterior - DLP din aluminiu 65x150
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/011189-LEGRAND-1000.jpg)
Capac capăt DLP aluminiu - 65x150
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/011246-LEGRAND-1000.jpg)
Unghi plan - DLP din aluminiu 65x150
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/011252-LEGRAND-1000.jpg)
Derivație plană - DLP din aluminiu 50x105 cv65
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-30/011110-LEGRAND-1000.jpg)
Capac rigid parţial DLP aluminiu lațime 65 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-30/011111-LEGRAND-1000.jpg)
Capac rigid parţial DLP aluminiu lațime 85 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/011162-LEGRAND-1000.jpg)
Îmbinare capace 65 mm DLP aluminiu
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/011163-LEGRAND-1000.jpg)
Îmbinare capace 85 mm DLP aluminiu
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/011166-LEGRAND-1000.jpg)
Agrafă de îmbinare DLP aluminiu - cu adeziv (se fixează după montaj)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/011192-LEGRAND-1000.jpg)
Element de aliniere a profilelor DLP aluminiu în timpul instalarii
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/011227-LEGRAND-1000.jpg)
Unghi interior -DLP din aluminiu 50x150
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/011238-LEGRAND-1000.jpg)
Unghi exterior - DLP din aluminiu 50x150
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/011240-LEGRAND-1000.jpg)
Unghi exterior - DLP din aluminiu 50x195
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/011160-LEGRAND-1000.jpg)
Capac capăt DLP aluminiu - 50x150
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/011161-LEGRAND-1000.jpg)
Capac capăt DLP aluminiu - 50x195
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/011245-LEGRAND-1000.jpg)
Unghi plan - DLP din aluminiu 50x150
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/011106_pw_92235.jpg)
Perete interior DLP aluminiu - 50x150 și 50x195
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/011108-LEGRAND-1000.jpg)
Perete despărțitor DLP aluminiu h.50
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/011102-LEGRAND-1000.jpg)
Profil DLP aluminiu - 50x150 - 2 m - fără capac
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/011104-LEGRAND-1000.jpg)
Profil DLP aluminiu - 50x195 - 2 m - fără capac
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/011251-LEGRAND-1000.jpg)
Derivație plană - DLP din aluminiu - 50x105 cv85/ 50x150/ 50x195