3 PC 2P+T F/B de cablat
Underdesk Multi-outlet LG
Legrand
3 PC 2P+T F/B de cablat
REF. 073400
EAN.
3414970965325
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Housing shape | Rectangular |
---|---|
Number of socket outlets CEE 7/16 (EURO) | 0 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of socket outlets with earth pin | 0 |
Number of cold device socket outlets | 0 |
Number of socket outlets Danish standard (earthing pin) | 0 |
Number of socket outlets French standard type E | 3 |
Number of socket outlets Italian standard type Bipasso | 0 |
Number of socket outlets Italian standard type P11 | 0 |
Number of socket outlets Italian standard type P17 | 0 |
Number of NEMA-outlets | 0 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
With on/off switch | No |
Residual current circuit breaker (RCCB) | No |
Number of universal multi standard sockets | 0 |
Mains filter | No |
Number of other socket outlets | 0 |
Number of USB connections | 0 |
Over voltage protection | No |
Nominal current | 16 A |
Core cross section | 1.5 mm² |
---|---|
With cover | No |
Material | Other |
Material quality | Aluminium |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Anodised |
Surface finishing | Matt |
Colour | Aluminium |
Transparent | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK07 |
Rotated central insert | Yes |
Angle rotated central insert | 45° |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 52 mm |
Height | 52.5 mm |
Depth | 202 mm |
Connected object | No |
Documentație
1 document
Fișă tehnică
1 document
Autocad 3D
1 document
Profilul de mediu
SELECTEAZĂ O ACȚIUNE