![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-F430_4-WEB-F.jpg)
Actuator 4 relee independente de control al temperaturii MyHOME BUS - 2 module
MyHomeUp
Bticino
Actuator 4 relee independente de control al temperaturii MyHOME BUS - 2 module
REF. F430/4
EAN.
8012199667706
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 2 |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of digital inputs | 0 |
Output power | 3.2 W |
Suitable for C-load | No |
Max. number of switching contacts | 4 |
Max. switching current | 4 A |
Rated current | 4 A |
Rated operating voltage | 18-240 V |
Different phases connectable | No |
With bus connection | Yes |
Modular expandability | No |
Degree of protection (IP) | IP20 |
---|---|
Width | 36 mm |
Height | 105 mm |
Depth | 31 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | 5-40 °C |
Storage temperature | -25-75 °C |
Voltage type | AC/DC |
Supply current | 0.009-4 A |
Terminal marking indication | Yes |
Type of load | Other |
Halogen free | Yes |
Connection type | Screwed terminal |
Number of distribution blocks | 4 |
Label space/information surface | No |
Fitted with USB plug | No |
Addressable | Yes |
Connected object | No |
Product use function | Thermal comfort management |
Documentație
1 document
Fișă tehnică
1 document
Profilul de mediu
SELECTEAZĂ O ACȚIUNE