![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-F411_4-WEB-R.jpg)
Actuator 4 relee pentru iluminat/motor MyHOME BUS - 2 module
My Home Up
Bticino
Actuator 4 relee pentru iluminat/motor MyHOME BUS - 2 module
REF. F411/4
EAN.
8012199425061
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 2 |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of digital inputs | 0 |
Max. switching power | 460 W |
---|---|
Suitable for C-load | Yes |
Max. number of switching contacts | 4 |
Rated current | 2 A |
Rated operating voltage | 18-27 V |
Different phases connectable | No |
With bus connection | Yes |
Modular expandability | No |
Degree of protection (IP) | IP20 |
Connected object | No |
Product use function | Lighting management |
Documentație
1 document
Fișă tehnică
SELECTEAZĂ O ACȚIUNE