Actuator 8 relee independente de control al temperaturii MyHOME BUS - 4 module
MyHomeUp
Bticino
Actuator 8 relee independente de control al temperaturii MyHOME BUS - 4 module
REF. F430R8
EAN.
8005543501771
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of digital inputs | 0 |
Suitable for C-load | No |
---|---|
Max. number of switching contacts | 8 |
Rated current | 4 A |
Rated operating voltage | 240-240 V |
Different phases connectable | No |
With bus connection | Yes |
Modular expandability | No |
Degree of protection (IP) | IP20 |
Connected object | No |
Product use function | Thermal comfort management |
Documentație
1 document
Fișă tehnică
SELECTEAZĂ O ACȚIUNE