Actuator variator 1 ieșire 40-1000 W MyHOME BUS - 6 module
MyHOME
Bticino
Actuator variator 1 ieșire 40-1000 W MyHOME BUS - 6 module
REF. F416U1
EAN.
8012199968209
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Model | Dimming actuator |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 6 |
With bus connection | Yes |
Bus module detachable | No |
Substation input | No |
---|---|
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of outputs | 1 |
Output power | 0-1000 W |
Power boost suitable | No |
Type of load | Universal |
Voltage | 100-240 V |
Parallel-service possible | No |
Frequency | 50-60 Hz |
Degree of protection (IP) | IP20 |
Compatible with Casambi | No |
Documentație
1 document
Manual de instrucțiuni
SELECTEAZĂ O ACȚIUNE