![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-721245-WEB-R.jpg)
Adaptor Keystone dublu. Ivoar
Suno
Legrand
Adaptor Keystone dublu. Ivoar
REF. 721245
EAN.
3414972039680
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Utilization | Other |
---|---|
Support ring | Yes |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Beige |
RAL-number (similar) | 1013 |
Transparent | No |
Type of fastening | Mounting with claw and screw |
With buses/couplings | No |
---|---|
Suitable for number of connectors | 2 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
With lighting | No |
Degree of impact strength (IK) | IK04 |
Device width | 72.9 mm |
Device height | 72.9 mm |
Device depth | 40.5 mm |
Min. depth of built-in installation box | 32 mm |
Built-in depth | 27.3 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |