Skip to main content
Logo print

Axolute - Buzzer 230v 8VA

Bticino

Axolute - Buzzer 230v 8VA

REF. HS4356/230 EAN. 8012199751924
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Nominal voltage 230 V
Type of current AC
Degree of protection (IP) IP20
Loudness 80 dB
Housing material Plastic
Housing material quality Other
Surface protection housing Lacquered
Housing colour Grey
Type of tone Continuous tone
Mounting method Surface mounting
Built-in transformer No
Width 22.3 mm
Height 45 mm
Depth 43.4 mm
Built-in depth 43.4 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Connection type Screwed terminal
Cable section 2.5-2.5 mm²

Documentație

1 document
Fișă tehnică
F01756EN-00.pdf pdf (1.18 Mo)