![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HC/HC4011S-BTICINO-600.jpg)
Axolute - comandă 2P 32A + lumină + suport
Bticino
Axolute - comandă 2P 32A + lumină + suport
REF. HC4011S
EAN.
8012199834863
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Wiring system | 2-pole switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Modular device for domestic switching devices |
Number of modules (module system) | 1 |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Module frame |
Type of fastening | Other |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Glossy |
Colour | Aluminium |
RAL-number (similar) | 7035 |
Colour of switch operator | Red |
Label space/information surface | No |
Illumination | No |
Function lighting | Other |
Type of lighting | Other |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | Not available |
---|---|
Nominal voltage | 250 V |
Rated current | 32 A |
Switching current for fluorescent lamps | 32 AX |
Feedback-signal contact | Yes |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device width | 22.3 mm |
Device height | 45 mm |
Device depth | 39.6 mm |
Built-in depth | 39.6 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Documentație
1 document
Fișă tehnică
SELECTEAZĂ O ACȚIUNE