Skip to main content
Logo print

Axolute - descărcător de supratensiune 230V

Bticino

Axolute - descărcător de supratensiune 230V

REF. HS4536 EAN. 8012199763071
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Nominal voltage AC 230 V
Max. continuous voltage AC 250 V
Nominal load current 16 A
Nominal discharge surge current (8/20) (L-N) 1 kA
Total discharge current (8/20) (L+N-PE) 2 kA
Voltage protection level 1 kV
Number of poles 1
Mounting method Module
Max. conductor cross section solid (solid, stranded) 2.5 mm²
Max. conductor cross section flexible (fine-strand) 2.5 mm²
With remote signalling contact No
Signalling at the device Optical
Category type 3 No
With interference suppressor filter No
Degree of protection (IP) IP20
Width 22.3 mm
Height 45 mm
Depth 36.3 mm
Built-in depth 36.3 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Connection type Screwed terminal

Documentație

1 document
Fișă tehnică
F01759EN-00.pdf pdf (1.07 Mo)