![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HC/HC4305_16-BTICINO-1000.jpg)
Axolute - disj magnet difer 1 modul+N 16A 10mA
Bticino
Axolute - disj magnet difer 1 modul+N 16A 10mA
REF. HC4305/16
EAN.
8012199746807
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Number of poles (total) | 1 |
---|---|
Number of protected poles | 1 |
Rated voltage | 230 V |
Rated current | 16 A |
Leakage current type | Other |
Current limiting class | 1 |
Rated short-circuit breaking capacity according to EN 61009 | 3 kA |
Rated short-circuit breaking capacity according to IEC 60947-2 | 3 kA |
Rated short-circuit breaking capacity Icn according to EN 61009-1 | 3 kA |
Frequency | 50/60 Hz |
Release characteristic | C |
Concurrently switching neutral conductor | Yes |
Ambient temperature during operating | -5-50 °C |
---|---|
Width in number of modular spacings | 45.1 |
Built-in depth | 44.5 mm |
Degree of protection (IP) | IP20 |
Connectable conductor cross section solid-core | 2.5-2.5 mm² |
Width | 45.1 mm |
Height | 45 mm |
Depth | 44.5 mm |
Degree of impact strength (IK) | Not applicable |
Storage temperature | -10-70 °C |
Connection type | Screwed terminal |
Documentație
2 documente
Manual de instrucțiuni
Fișă tehnică
SELECTEAZĂ O ACȚIUNE