Axolute - SONERIE 127V
Bticino
Axolute - SONERIE 127V
REF. HC4356/127
EAN.
8012199837048
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Nominal voltage | 127 V |
---|---|
Type of current | AC |
Degree of protection (IP) | IP20 |
Loudness | 80 dB |
Housing material | Plastic |
Housing material quality | Other |
Surface protection housing | Untreated |
Housing colour | Black |
Type of tone | Continuous tone |
Mounting method | Surface mounting |
Built-in transformer | Yes |
Width | 22.3 mm |
Height | 45 mm |
Depth | 43.4 mm |
Built-in depth | 33.9 mm |
---|---|
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Frequency | 50-60 Hz |
RAL-number | 9006 |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 2 |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Loudness setting | No |