Skip to main content
Logo print

Axolute - sonerie bronz 12Vca 5VA

Bticino

Axolute - sonerie bronz 12Vca 5VA

REF. HS4351/12 EAN. 8012199751863
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Housing colour Black
Housing material Plastic
Loudness 80 dB
Nominal voltage 12-12 V
Degree of protection (IP) IP20
Type of current AC
Electricity consumption 5-5 A
Built-in battery No
Mounting method Modular device for domestic switching devices
Number of modules (module system) 1
Width in number of modular spacings 22.3
Wireless No
Width 22.3 mm
Height 45 mm
Depth 43.4 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Connection type Screwed terminal
Terminals capacity 2.5-2.5 mm²
Contains Batteries and/or Accumulator No
Connected object No

Documentație

1 document
Fișă tehnică
F01756EN-00.pdf pdf (1.18 Mo)