Skip to main content
Logo print

B66LED - Bloc standard - autonomie 1h cu difuzor transparent - Permanent/Nepermanent- 100 lm - 1h (LED)

Legrand

B66LED - Bloc standard - autonomie 1h cu difuzor transparent - Permanent/Nepermanent- 100 lm - 1h (LED)

REF. 661541 EAN. 3245066615417
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Mounting method Wall surface mounted
Function Escape route lighting/signage
Suitable for labelling type Sticker
Type of indicator Single-sided
With pictogram No
Monitoring equipment None
Suitable for standby switching Yes
With remote switch connection No
Supplied remote control No
Power supply system Peripheral (individual battery)
Battery quality NiMH
Lamp type LED not exchangeable
With light source Yes
Lamp holder Other
Number of lighting heads 1
Housing material Plastic
Housing colour Grey
Material cover Plastic, transparent
Voltage type AC
Nominal voltage 230-230 V
Nominal current 43-43 mA
Type of control gear LED operating device current-controlled
Light distributor Diffuser lens/optic/panel
Rated life time L70/B50 at 25 °C 147000 h
Degree of protection (IP) IP66
Degree of impact strength (IK) IK08
Protection class II
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Max. system power 10 W
Rated luminous flux according to IEC 62722-2-1 100 lm
Luminous flux in standby mode 0 lm
Colour temperature 6000-6000 K
Nominal operation time 1-1 h
Width 164.5 mm
Height/depth 57 mm
Length 261.2 mm
Number of poles 5
Conductor cross section 2.5 mm²
Connection type Screw connection
Operating / setting temperature -5-35 °C
Storage temperature -10-50 °C
Frequency 50-60 Hz
Mandatory neutral Yes
Terminal marking indication Yes
Halogen free Yes
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable support Not applicable
Cable tie suitable with Not applicable
Control mode Wired
Contains Batteries and/or Accumulator Yes
Addressable No
Connected object No

Documentație

1 document
Manual de instrucțiuni
LE04823AC.pdf pdf (0.84 Mo)