Skip to main content
Logo print

Bandă de alimentare din cauciuc - 4x2P+T - 16 A - mâner de transport/întrerupător bipolar - negru

PRO Multioutlets Legrand

Bandă de alimentare din cauciuc - 4x2P+T - 16 A - mâner de transport/întrerupător bipolar - negru

REF. 050552 EAN. 3245060505523
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Housing shape Rectangular
Number of socket outlets CEE 7/16 (EURO) 0
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets with earth pin 0
Number of cold device socket outlets 0
Number of socket outlets Danish standard (earthing pin) 0
Number of socket outlets French standard type E 4
Number of socket outlets Italian standard type Bipasso 0
Number of socket outlets Italian standard type P11 0
Number of socket outlets Italian standard type P17 0
Number of NEMA-outlets 0
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
With on/off switch Yes
Residual current circuit breaker (RCCB) No
Number of universal multi standard sockets 0
Mains filter No
Number of other socket outlets 0
Number of USB connections 0
Over voltage protection No
Nominal current 16 A
Core cross section 1.5 mm²
With cover Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Black
RAL-number (similar) 9017
Transparent No
Degree of protection (IP) IP44
Degree of impact strength (IK) IK08
Rotated central insert No
Angle rotated central insert Other
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 115 mm
Height 60 mm
Depth 410 mm
Connected object No

Documentație

1 document
Acord
OC / CB-587302B/A1 (0.21 Mo)