Skip to main content
Logo print

Baterie pentru lanterna detasabila 2 mod

Bticino

Baterie pentru lanterna detasabila 2 mod

REF. 4380NB EAN. 8005543555255
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Size indication Other
Number of cells 3
Model Nickel metal hydride
Nominal voltage 3.6 V
Capacity 80 mAh
IEC indication Other
Other indications Other
Length 45 mm
Height including pole 45 mm
Width 40 mm
Battery pack Yes
Plastic housing Yes
Ambient temperature 0-40 °C
Suitable for rapid charger No
Weight 10 g
Contains Batteries and/or Accumulator Yes
Battery ou Accumulator (Pack1) Accumulator (rechargeable)
Element Composition (Pack1) Nickel-Metalhydride
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 10 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)

Documentație

1 document
Manual de instrucțiuni
LE08271AA.pdf pdf (0.09 Mo)