![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-080108-WEB-R2.jpg)
BATIBOX MAC.ROTUND S/VIS 40/30MM
Legrand
BATIBOX MAC.ROTUND S/VIS 40/30MM
REF. 080109
EAN.
3245060801090
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Mounting method | Facing brickwork |
---|---|
Shape | Round |
Construction type | Device connection box (round/square) |
Model | Single |
Provided with revolving ring | No |
Equipped with | None |
Diameter | 67 mm |
Length | 60 mm |
Depth | 30-40 mm |
Inner depth | 40 mm |
For number of electric fittings | 2 |
Mounting switching equipment | Spread |
With screws | No |
For tube diameter | Other |
Suitable for cable diameter | 16-20 mm |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 6 |
Material | Plastic |
---|---|
Halogen free | Yes |
Surface protection | Untreated |
Colour | Red |
Degree of protection (IP) | IP20 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | Yes |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
Documentație
1 document
Manual de instrucțiuni
1 document
Acord
OC / CB-FR_707397/A1
(0.52 Mo)
SELECTEAZĂ O ACȚIUNE