Skip to main content
Logo print

Bloc autonom permanent (M) - Permanent / Nepermanent- 100 lm - 1h (LED)

Legrand

Bloc autonom permanent (M) - Permanent / Nepermanent- 100 lm - 1h (LED)

REF. 661603 EAN. 3414970312037
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Mounting method Wall surface mounted
Function Escape route lighting/signage
Suitable for labelling type Sticker
Type of indicator Single-sided
With pictogram No
Monitoring equipment None
Suitable for continuous circuit Yes
With remote switch connection No
Supplied remote control No
Power supply system Peripheral (individual battery)
Battery quality NiCd
Lamp type LED not exchangeable
With light source Yes
Lamp holder Other
Number of lighting heads 1
Housing material Plastic
Housing colour White
Material cover Plastic, opal
Voltage type AC
Nominal voltage 230-230 V
Nominal current 43-43 mA
Type of control gear LED operating device current-controlled
Light distributor Diffuser lens/optic/panel
Rated life time L70/B50 at 25 °C 147000 h
Degree of protection (IP) IP42
Degree of impact strength (IK) IK04
Protection class II
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Max. system power 10 W
Rated luminous flux according to IEC 62722-2-1 100 lm
Luminous flux in standby mode 100 lm
Colour temperature 5700-5700 K
Nominal operation time 1-1 h
Width 109 mm
Height/depth 57.5 mm
Length 244 mm
Number of poles 5
Conductor cross section 2.5 mm²
Connection type Screw connection
Operating / setting temperature -5-35 °C
Storage temperature -10-50 °C
Frequency 50-60 Hz
Mandatory neutral Yes
Terminal marking indication Yes
Halogen free Yes
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable support Not applicable
Cable tie suitable with Not applicable
Control mode Wired
Contains Batteries and/or Accumulator Yes
Addressable No
Connected object No

Documentație

1 document
Manual de instrucțiuni
LE06909AG.pdf pdf (0.78 Mo)
1 document
Fișier BIM
1 document
Profilul de mediu
LGRP-00357-V01.01-EN.pdf pdf (0.65 Mo)